SPIE Photonics West 2021

Join STMicroelectronics at the
SPIE Photonics West 2021

Join STMicroelectronics online for the SPIE Photonics West 2021 Digital Forum.
On-demand paper and poster presentations* become available 24 hours a day starting March 6. Our technology experts will be available live in the ST Marketplace to answer all your AR, MEMS Micro Mirrors designs, Laser Beam Scanner devices, LiDAR and Time-of-Flight questions starting March 8 from 9:00 a.m. – 4:30 p.m. PT.  You can also send messages that we will follow up on as soon as the online hours open.


Register now

At this event, we will be presenting*:

  • Compact and Innovative Laser Beam Steering Optical Engine for Smart Glasses Applications
  • Multiple MEMS Mirrors Synchronization Techniques, Modeling and applications
  • Electro-mechanical validation of a resonant MEMS mirror with PZT actuation and PZR sensing
  • Efficient Driver and High Accuracy Sense ASICs for Piezoelectric Micro-Mirros
  • Quasi-static PZT actuated MEMS mirror with 4x3mm reflective area and high robustness
  • A Novel Closed-Loop Architecture for Accurate Micromirror Trajectory Control Linear Scanning MEMS-Based Projectors
  • Modeling and Experimental Verification of the Impact of Noise Sources on Projection Accuracy of MEMS Linear Micromirrors For Raster Scan Applications
  • Fast optical phased array on a 300-mm silicon platform
  • Si capacitive modulator integration in a 300mm silicon photonics platform using different annealing conditions

See our MEMS Micro Mirrors designs that are actuated in a certain frequency and opening angle, per the applicative use case.

Speak with our experts on Laser Beam Scanners devices that uses opto-mechanical components that can swing, back and forth, in one or two dimensions. Get an understanding of the typical applications that either use visible light, such as red, green and blue to implement a complete display engine, or invisible light, such as infra-red, to scan and detect objects for 3D mapping, such as Lidar, rangers or for example face detection.


Register now

Upcoming Events

STM32 Summit 2021 08 Mar - 29 Apr, 2021
PCIM 2021 16 Apr - 07 May, 2021
SENSOR+TEST 2021 16 Apr - 06 May, 2021

Latest from ST