Motion and environmental sensors for industrial applications

Smart industry: 10 years longevity commitment program

Smart Industry means doing things more efficiently, with more flexibility and customization possibilities in the supply chain, more sustainable production in a more environmentally friendly manner, better man-machine cooperation in the workplace and optimized usage of machines and tools.

Microelectromechanical systems and sensors: The 10 years longevity program

ST’s long-life MEMS sensors will stay in production for ten years, starting from the date of introduction. These products take part in the 10 years longevity commitment program, which assures, on selected parts, continuity and stability of supply for ST customers, especially those that design industrial applications and require long-term product availability. For more information about the 10 years longevity commitment program.

10-year longevity program

industrial sensors 10 years longevity

Discover our portfolio of industrial sensors

ST's unique portfolio of motion and environmental sensors offers a comprehensive range of sensors specifically designed to support Industrial applications and satisfy the demanding requirements of the Industry 4.0 revolution, also known as Industrial Internet of Thing (IoT) or Smart Industry.

Click the image below to explore the product features and resources

Performance · Accuracy · Calibration

IIS3DWB ISM330DHCX IISM330DLC I3G4250D IIS2MDC ISM303DAC IIS2ICLX IIS3DHHC IMP23ABSU IMP34DT05 IIS2DLPC IIS2DH IIS328DQ STTS22H MEMS-Longevity

Form factor board for quick evaluation and prototype

STEVAL-STWINKT1B – STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

Associated key products:

Vibration sensor: IIS3DWB

  • 3-axis, plug & play, vibration sensor with digital output
  • Wide & Flat frequency response up to 6kHz, low noise (60 µg/√Hz)
  • User-selectable full-scale: ±2/±4/±8/±16 g
  • Low power consumption: 1.1 mA with all 3 axes delivering full performance
  • Extended Operating Temperature Range up to 105ºC

Dynamic Inclinometer: ISM330DHCX

  • 3D accelerometer with selectable full scale: ±2/±4/±8/±16 g
  • 3D gyroscope with extended selectable full scale: ±125/±250/±500/±1000/±2000/±4000 dps
  • Machine Learning Core
  • Embedded compensation for high stability over temperature
  • Embedded temperature sensor
  • Extended temperature range from -40 to +105 °C

Inclinometer: IIS2ICLX

  • 2-axis, digital plug & play inclinometer
  • High accuracy, repeatability and stability over temperature and time
  • User-selectable full-scale: ±0.5/±1/±2/±3 g
  • Low power (0.42mA), ultra low noise (15 µg/√Hz) with programmable bandwidth up to 260Hz
  • Programmable Machine Learning Core & Finite State Machines to integrate AI algorithms

MEMS microphone: IMP23ABSU

  • Ultrasound capability for predictive maintenance
  • Very low roll-off point and ultra flat frequency response
  • High Signal-to-Noise ratio
  • High Acoustic Overload point
  • Ultra-low-power

Featured Videos:

Static inclinometer with machine learning in IIS2ICLX

Discover how to implement a high accuracy static inclinometer application leveraging in machine learning capability embedded in the sensor.

Dynamic inclinometer for Antenna Positioning with ISM330DHCX

Discover the dynamic inclinometer library demo with the high performance industrial grade IMU.

Drilling with MEMS sensors and deep edge AI

Drilling machine demo: power tool status is recognized directly in the MEMS sensor thanks to the embedded machine learning core (MLC).