![]() |
Advancing Industrial Power Design with ACEPACK™ and SLLIMM™ Power ModulesWebinar Date: September 4th, 2019
|
Learn how ST’s high-performance power modules enable simple, efficient and rugged industrial designs.
Watch the 1-hour webinar recording to get an in-depth look at two innovative classes of highly-integrated modules optimized for industrial power applications: the SLLIMM™ family of intelligent power modules and our new line of plastic modules based on the rugged ACEPACK™ package.
Between these two offerings comes the capability to power motor control applications from 20 W to 30 kW, and the ACEPACK module can be customized to fit almost any industrial power requirement. Both modules are flexible and full-featured, with the SLLIMM module integrating everything needed to interface a microcontroller directly to a motor, including gate drivers, power transistor inverter stage, and analog peripherals, while the ACEPACK module incorporates ST’s M-series trench gate field-stop IGBTs for the best-in-class trade-off between switching and conduction losses.
During the session we will also explore ST's device portfolio and available package options, and present relevant application examples. You will become familiar with the converter-inverter-brake and six-pack topologies in the ACEPACK package, as well as the diverse families of SLLIMM modules tailored to specific applications based on power transistor and form factor selection.
Finally, we will introduce you to the powerful STPowerStudio for thermal simulation of most common applications that utilize ST power modules.
You will learn:
- The fundamentals of SLLIMM-nano and SLLIMM 2nd generation technologies
- The modules' product positioning versus application/power requirements
- How ACEPACK simplifies mechanical design of >3 kW industrial power stages
- The performance benefits offered by both families of power modules
- About STPowerStudio simulation software for ST power devices
Speaker
![]() |
Jeff Halbig holds both B.S. and M.Eng degrees in Electrical Engineering and Computer Science from Massachusetts Institute of Technology. After 8 years of power supply design, Jeff joined STMicroelectronics as a product marketing engineer for power discrete in 2012. He has been marketing manager for power transistors since 2014 and leads a team promoting power solutions focusing on the Industrial market. |