L9396

Active
Education

Automotive Multiple Power Supply IC
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
The L9396 is an integrated power management System Basis Chip targeting a large spectrum of automotive electronics applications, in particular ABS, EPS and Transmission, compatible with single (12 V) battery system. It combines a switched mode power supply for pre-regulation along with 3 independent integrated linear regulators and a powerful configurable regulator for µC supply that can operate either in buck or linear mode with an external FET.
The device also integrates a 4-channel flexible interface for Wheel Speed Sensor or tracking regulation, 2 configurable pre-drivers for fail safe and motor pump, 1 configurable general purpose outputs, wake-up detection circuitry, advanced fail-safe functionality, watchdog control and system monitoring.
The boost regulator (optionally enabled) is intended to sustain cold cranking pulses, stop & start and weak battery conditions, while the buck pre-regulator drastically improves the power efficiency and CO2 emissions.
Different combinations enable to supply the system microcontroller and external peripheral loads and sensors with wide current ranges and adjustable voltage levels.
In addition, the L9396 provides enhanced system standby functionalities.
  • All features

    • AEC-Q100 qualified
    • Full ISO26262 compliant, ASIL-D systems ready
    • Integrated boost regulator, 9 V, 300 mA, 2 MHz (opt. populated diode & inductor) for deep cranking pulse (Stop&Start) & weak battery conditions
    • Integrated buck pre-regulator, 6.5 V / 7.2 V, 1 A, 465 kHz
    • Integrated LDO, 5 V, 250 mA for µC I/O and ADC supply
    • Integrated configurable LDO, 3.3 V / 5 V, 100 mA for µC I/O supply
    • Configurable and programmable regulator with external FET, 0.8 V to 5 V for µC core supply
      • up to 1 A in buck configuration
      • up to 750 mA in linear configuration
    • Spread spectrum approach to reduce EMC emissions
    • Four channels configurable remote sensor interface
      • wheel speed sensor protocol
      • tracking regulator supply (3.3 V - 5 V)
      • reverse battery protection and integrated digital decoding
    • High-side pre-drivers for fail safe (On/off control) and for motor pump (PWM control)
    • SPI communication bus
    • Configurable 3.3 V / 5 V I/O level
    • Configurable and programmable double watchdog (Q&A WD and time-windowed WD)
    • Double voltage reference for regulated rail reference and monitoring
    • Configurable Fail-Safe Functionality (Mode / Safe Delay)
    • Fail-Safe Output (FSN)
    • Wake-up input
    • Low-side general purpose output with programmable PWM control
    • Integrated 10-bits ADC with system diagnostics
    • Discrete analog inputs for integrated ADC measurement (3 ch.)
    • Voltage monitoring UV/OV on all regulated rails
    • Temperature monitoring and thermal shutdown
    • Operating voltage: VBATP: 4.5 V to 19 V with boost; 6 V to 19 V without boost
    • Ambient temperature range: -40 °C to 135 °C
    • Package: TQFP64EP (10x10x1mm)

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9396

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
L9396
Active
TQFP 64 10x10x1.0 Automotive Ecopack2

L9396

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 64 10x10x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
L9396 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray TQFP 64 10x10x1.0 -40 175 MALAYSIA 4.24 / 1k

L9396

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.24 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

TQFP 64 10x10x1.0

Operating Temperature (°C)

(min)

-40

(max)

175

Budgetary Price (US$)* / Qty

4.24 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors