L9963T

Active
Education

Automotive general purpose SPI to isolated SPI transceiver
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
L9963T is a general purpose SPI to isolated SPI transceiver intended to create a communication bridge between devices located into different voltage domains. L9963T is able to transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and viceversa).
The transceiver supports both transformer and capacitive isolation, since the isolated signal generated according to a propetary protocol is suitable to be transmitted over both decoupling circuitries.
The device can be configured either as Slave or as Master of the SPI bus and supports any protocol made of SPI frames 8 to 64 bit long. The transceiver manages the transfer of the information without performing any protocol check.
SPI peripheral can work up to 10 MHz when configured as Slave. SPI clock frequency can be programmed among (250 kHz; 1 MHz; 4 MHz; 8 MHz) when configured as Master.
Isolated SPI peripheral features two different operating modes: slow @333 kbps and fast @2.66 Mbps.
The asynchronicity between the two sides is internally managed, allowing all possible configuration frequencies on both peripherals to be used in application.
L9963T features an internal queue of 3 slots for the frames received on the SPI port and a queue of 20 slots for the ones received on the isolated SPI side. This allows buffering and decoupling the two different clock domains.
The device is natively compatible with L9963 isolated SPI, allowing its usage in the BMS applications.
L9963T is compatible with both 3.3 V and 5 V logics.
  • All features

    • AEC-Q100 qualified
    • Full ISO26262 compliant, ASIL-D systems ready
    • Compatible with both 3.3 V and 5 V logics
    • Supports both XFMR and Capacitive isolation
    • 10 MHz SPI peripheral for SPI Slave operation. Configurable SPI frequency (250 kHz to 8 MHz) for SPI Master operation
    • 333 kbps and 2.66 Mbps Vertical InterFace (VIF) for isolated SPI communication
    • Low standby current

You might also like...

Recommended for you

Related Applications

Automotive

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL-L9963

      NRND

      L9963 Evaluation/Development Board: to be used with an external user MCU for evaluation or development purpose

      Automotive IC Eval Boards ST
      EVAL-L9963

      Description:

      L9963 Evaluation/Development Board: to be used with an external user MCU for evaluation or development purpose

      EVAL-L9963-MCU

      NRND

      L9963 Evaluation Board with on board MCU with preloaded firmware (GUI)

      Automotive IC Eval Boards ST
      EVAL-L9963-MCU

      Description:

      L9963 Evaluation Board with on board MCU with preloaded firmware (GUI)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9963T

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
L9963T
Active
SO-16 Automotive Ecopack2
L9963T-TR
Active
SO-16 Automotive Ecopack2

L9963T

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9963T-TR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
L9963T-TR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SO-16 - - CHINA 2.75 / 1k
L9963T No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube SO-16 - - CHINA 2.75 / 1k

L9963T-TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.75 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-16

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

2.75 / 1k

Country of Origin

CHINA

L9963T

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.75 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-16

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

2.75 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors