Product overview
Description
The TDA2005 is a class B dual audio power amplifier in Multiwatt11 package specifically designed for car radio applications. Power booster amplifiers can be easily designed using this device that provides a high current capability (up to 3.5 A) and can drive very low impedance loads (down to 1.6 Ω in stereo applications) obtaining an output power of more than 20 W (bridge configuration).-
All features
- High output power:
- Po = 10 + 10 W @ RL = 2 Ω, THD = 10 %
- Po = 20 W @ RL = 4 Ω , THD = 10 %.
- Protection against:
- Output DC and AC short circuit to ground
- Overrating chip temperature
- Load dump voltage surge
- Fortuitous open ground
- Very inductive loads
- Loudspeaker protection during short circuit for one wire to ground
- High output power:
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2018 |
22 May 2018
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Mar 2021 |
31 Mar 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA2005R |
Active
|
MW 11L | Automotive | Ecopack1 |
|
TDA2005R
Package:
MW 11LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TDA2005R | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tube | MW 11L | -40 | 105 | MOROCCO | 1.3 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors