The SPC58 Chorus C Line is part of our General-Purpose Automotive Power Architecture® MCUs. It is designed for body, networking and security applications such as secure onboard communication systems in connected vehicles.
The SPC58 Chorus C Line is offered in dual-core (SPC58EC) and single-core (SPC584C) versions with up to 4 Mbytes of Flash memory and it is to pin compatible with the other Chorus MCUs: SPC58 4B Line, SPC58 G Line and SPC58 H Line.
Designed in compliance with ISO 26262 specifications, the SPC58 C Line supports the ASIL-B safety standard as well as EVITA medium security level to secure on-board architecture and communication protocols such as Ethernet with Audio Video Bridging (AVB) capability.
SPC58 C Line MCUs are available in multiple packages ranging from 64-, 100-, 144-, and 176-pin TQFP packages with exposed pads for better thermal dissipation up to 292 LFBGA for high pin counts.
Our Automotive SPC5 MCUs benefit from a complete development ecosystem that includes a smart selector, our SPC5-Studio development environment, and a full range of hardware and software development and evaluation tools.
Start your evaluation with SPC58EC-DISP evaluation board!
All automotive MCUs are part of ST’s longevity commitment program, which ensures continuity and stability of supply for ST customers.
Featured Videos
-
SPC58EC80E7
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC58EC74E7
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584C80E3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC58EC74E3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC58EC80E3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584C70E3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC58EC70E3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC58EC70E1
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC58EC80E1
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584C70E7
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC58EC80E5
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC58EC80C3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family