Product overview
Description
The SPC5 Connect is a programmable USB interface designed to connect a PC to development hardware or integrated modules via automotive communications channels such as CAN, SCI, LIN and K-Line. Based on the 32bit SPC563M64 microcontroller the SPC5 Connect offers from a PC via USB full access to the integrated microcontroller features like I/O signals, analog channels, external interrupts input and automotive communication buses such as CAN, UART,K-Line, LIN and SPI.The hardware features, also accessible through the Script Engine firmware, makes the SPC5 Connect a powerful, low cost and easy to use tool for rapid development of small scripts in lab applications.
The included extension flat cable with the 14 pin header connector and the DB9 connector makes possible to easily connect a daughter board or wrapping board for a specific application.
SPC5 Connect is supported by a specific set of software tools which allows easy programming of the device together with basic control and monitoring features of target signals. The software application has been designed by STMicroelectronics experts.
-
All features
- USB connection to PC
- 2 CAN channels (1x ST‐L9616 CAN transceiver)
- 1 LIN (transceiver, multiplexed from SCI)
- 1 UART (ST‐RS232 transceiver, multiplexed from SCI)
- 1 Kline (ST‐L9637D transceiver, multiplexed from SCI)
- 18 GPIO’s (6 eMIOS)
- 4 ADC channels
- 2 SPI with 6 Chip Select (shared with GPIO)
- 1 NMI
- 3 LEDs (one power‐on LED controllable via software);
- Reset control
- Integrated automotive microcontroller SPC563M64
- Flat cable with connectors included:
- 14 pin header connector
- DB9 connector for CAN/UART
- Extended features (on board):
- Two header connectors for easy signals access
- JTAG 14‐pin header connector
- 5 V supply option for stand-alone operations
- Specification:
- Plastic Box size: 114 x 74 x 25 mm
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Oct 2016 |
18 Oct 2016
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SPC5-CONNECT |
NRND
|
CARD | Industrial | Ecopack1 |
|
SPC5-CONNECT
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|
SPC5-CONNECT | No availability of distributors reported, please contact our sales office | - |
NRND
|
ST | EAR99 | NEC | 126.0 / 1 |
Core Product
-Marketing Status
NRND(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors