STSW-STLUXSMED02

Proposal

SMED configuration rev. 2 for STLUX and STNRG family

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The SMED configurator is a powerful graphical interface that helps application developers reduce time and effort to efficiently exploit the SMED technology. It allows developers to move easily from idea, to proof-of-concept, to final product using STLUX™ and STNRG devices. The SMED configurator visually represents the internal SMED mechanism. The configurator can be connected to the STEVAL-ILL075V1 and STEVAL-ISA164V1 devices for fast prototyping.
Once the SMED algorithm is designed into the GUI, the user can immediately transfer the configuration to the evaluation board and validate the real-time performance of the algorithm.
The software structure and the data transfer mechanism are transparent to the user.
The tool is also capable of generating the device configuration in the ANSI C format for quick deployment.
  • All features

    • Eases the design of SMED algorithms
    • Compatible with the STEVAL-ILL075V1 and STEVAL-ISA164V1
    • Direct configuration transfer to evaluation boards
    • Register view and manual change on-the-fly
    • C code generation

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-ILL075V1

      Active

      STLUX385A evaluation board

      LED and General Lighting Solution Eval Boards ST
      STEVAL-ILL075V1

      Description:

      STLUX385A evaluation board

      STEVAL-ISA164V1

      Active

      STNRG388A evaluation board

      PSU and Converter Solution Eval Boards ST
      STEVAL-ISA164V1

      Description:

      STNRG388A evaluation board