Boost application performance, reduce memory footprint, and produce high-quality, standards-compliant object code for embedded systems with Wind River® Diab Compiler. Wind River has a long history of providing software and tools for safety-critical applications requiring certification in the automotive, medical, avionics, and industrial markets. And it’s backed by an award-winning global support organization that draws on over 25 years of compiler experience and hundreds of millions of successfully deployed devices.
KEY FEATURES
- Powerful optimization engine: The fastest code in the smallest footprint
- The latest industry standards: Edison Design Group front end, Dinkumware libraries, ANSI/ISO C and C++ conformance
- One compiler, many architectures: Support for leading processor architectures
- Reliable quality: Tested with millions of test cases and industry standard test suites; POSIX® PSE52 conformance
- Flexible business model: Perpetual licenses for one architecture or annual per-developer subscription for all architectures
- Award-winning global support: Service Capability and Performance (SCP)–certified support
- Long term support: Extended support window tailored to customers’ requirements
Supported Host Operating Systems
- Windows XP, Vista, and 7
- Linux (Red Hat, Fedora, Ubuntu, SUSE)
- Sun Solaris
Supported Targets
Wind River Diab Compiler supports a wide range of embedded architectures and provides processor-specific optimizations for each one. This range of choice offered by the compiler permits continuity should you decide to migrate from one architecture to another. Compiler support is specific to a processor core and its instruction set. Many processors can be based on a single processor core. The following list provides processor architectures that are supported by Wind River Diab Compiler:
- PowerPC
- TriCore
- RH850
- ARM
- MIPS
- Intel
License Type | License |
Software type | Libraries |
Supported Devices | SPC56;SPC57;SPC58 |
Site |
ST Products |
---|