SPC5-STUDIO-AI

Active

Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

SPC5-STUDIO-AI is the artificial intelligence (AI) plug-in of the SPC5-STUDIO development environment supporting the SPC58 general purpose series. It provides neural network architects a seamless way to generate, execute and validate pre-trained NN models on automotive MCUs. SPC5-STUDIO-AI core functionality is the capability to automatically generate pre-trained neural network into an efficient “Ansi C” library that can be compiled, installed and executed on SPC58 general purpose series. Pre-trained neural networks can be easily imported by SPC5-STUDIO-AI from the most widely used deep learning frameworks, such as Keras, TensorFlow Lite, Lasagne, Caffe, ConvNetJS, ONNX.
Advanced embedded developers can import the library into more complex application specific projects, thanks to a well-defined short number of public APIs.
SPC5-STUDIO-AI provides validation and performance analysis facilities which allow to validate and characterize the converted neural network and measure key metrics such as validation error, memory requirements (i.e. Flash and RAM) and execution time. This plugin is integrated within SPC5-STUDIO (version 6.0.0 or higher) development environment available on www.st.com/spc5studio
  • All features

    • Automatic conversion of pre-trained neural network into optimized Ansi C code, ready to be compiled
    • Supports:
      • Keras
      • TensorFlow lite
      • Lasagne
      • Caffe
      • ConvNetJS
      • ONNX
    • Provides neural network performance report and validation
    • Integration with SPC5-STUDIO
    • Full graphical conversion process: no "C" development skills required
    • Supports SPC58 general purpose series:
      • Scalable product family with pin to pin compatibility across devices
      • Flash: up to 10 Mbyte
      • Connectivity: ethernet and CAN-FD
      • Safety: ASIL-B and ASIL-D capabilities
      • Security: Evita Full with HSM
    • Evaluation boards available for fast evaluation

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SPC582B-DIS

      Active

      Discovery Kit for SPC58 2B line

      SPC5 Automotive MCU Eval Tools ST
      SPC582B-DIS

      Description:

      Discovery Kit for SPC58 2B line

      SPC584B-DIS

      Active

      SPC584B-DIS: Discovery kit featuring SPC58 4B Line MCU in eQFP64

      SPC5 Automotive MCU Eval Tools ST
      SPC584B-DIS

      Description:

      SPC584B-DIS: Discovery kit featuring SPC58 4B Line MCU in eQFP64

      SPC584B-DISP

      Active

      SPC584B-DISP: Discovery kit featuring SPC58 4B Line MCU in eTQFP144

      SPC5 Automotive MCU Eval Tools ST
      SPC584B-DISP

      Description:

      SPC584B-DISP: Discovery kit featuring SPC58 4B Line MCU in eTQFP144

      SPC58EC-DISP

      Active

      Discovery Kit for SPC58EC - C line

      SPC5 Automotive MCU Eval Tools ST
      SPC58EC-DISP

      Description:

      Discovery Kit for SPC58EC - C line

      SPC58NG-DISP

      Active

      Discovery Kit for SPC58NG - G line

      SPC5 Automotive MCU Eval Tools ST
      SPC58NG-DISP

      Description:

      Discovery Kit for SPC58NG - G line
    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-STUDIO

      Active

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 Software Development Tools ST
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5-UDEDEBG

      Active

      PLS JTAG debugger software full license or license renewal

      SPC5 Software Development Tools ST
      SPC5-UDEDEBG

      Description:

      PLS JTAG debugger software full license or license renewal

      SPC5-UDESTK-SW

      Active

      SPC5-UDESTK Debugging Software for Windows

      SPC5 Software Development Tools PLS
      SPC5-UDESTK-SW

      Description:

      SPC5-UDESTK Debugging Software for Windows