STM32CubeMonitor

Active

STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STM32CubeMonitor family of tools helps to fine-tune and diagnose STM32 applications at run-time by reading and visualizing their variables in real-time. In addition to specialized versions (power, RF, USB-PD), the versatile STM32CubeMonitor provides a flow-based graphical editor to build custom dashboards simply, and quickly add widgets such as gauges, bar graphs and plots. With non-intrusive monitoring, STM32CubeMonitor preserves the real-time behavior of applications, and perfectly complements traditional debugging tools to perform application profiling. With remote monitoring and native support for multi-format displays, STM32CubeMonitor enables users to monitor applications across a network, test multiple devices simultaneously, and perform visualization on various host devices such as PCs, tablets, or mobile phones. Moreover, with the direct support of the Node-RED® open community, STM32CubeMonitor allows an unlimited choice of extensions to address a wide diversity of application types.
  • All features

    • Graphical flow-based editor with no programming needed to build dashboards
    • Connects to any STM32 device via ST-LINK (SWD or JTAG protocols)
    • Reads and writes variables on-the-fly from and to the RAM in real time while the target application is running
    • Parses debugging information from the application executable file
    • Direct acquisition mode or snapshot mode
    • Trigger to focus on application behaviors of interest
    • Enables to log data into a file and replay for exhaustive analysis
    • Delivers customized visualization with configurable display windows (such as curves and boxes) and a large choice of widgets (such as gauges, bar graphs and plots)
    • Multi-probe support to monitor multiple targets simultaneously
    • Remote monitoring with native support of multi-format displays (PCs, tablets, mobile phones)
    • Direct support of the Node-RED® open community
    • Multi-OS support: Windows®, Linux® Ubuntu® and macOS®

Get Software

You might also like...

Latest from ST

STM32MCU WIKI
discover STM32 software toolchain

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeWL

      Active

      STM32Cube MCU Package for STM32WL series (HAL, Low-Layer APIs and CMSIS, File system, RTOS, KMS, Secure Engine, Sub-GHz Phy, LoRaWAN and Sigfox stacks - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeWL

      Description:

      STM32Cube MCU Package for STM32WL series (HAL, Low-Layer APIs and CMSIS, File system, RTOS, KMS, Secure Engine, Sub-GHz Phy, LoRaWAN and Sigfox stacks - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-WL55JC

      Active

      STM32 Nucleo-64 development board with STM32WL55JCI MCU, SMPS, supports Arduino and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-WL55JC

      Description:

      STM32 Nucleo-64 development board with STM32WL55JCI MCU, SMPS, supports Arduino and morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32