FLASHER-STM8

Active

STM8 Flash loader demonstrator (UM0462)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STM8 Flash loader demonstrator (FLASHER-STM8) is a free PC software utility from STMicroelectronics. This software runs on Microsoft®OSs and communicates with the MCU system memory bootloader through the RS232.
To get an example on how to execute the device’s bootloader, refer to the application note STM32 microcontroller system memory boot mode (AN2606) available at www.st.com.
To get information about the USART protocol used in the STM32 MCU bootloader, refer to the application note USART protocol used in the STM32 bootloader (AN3155) available at www.st.com.
This software utility also contains a command line version and it is delivered with all the Microsoft® Visual Studio 12 sources code.
  • All features

    • UART system memory bootloader
    • Flash programming utility with RS232
    • Runs on Microsoft®Windows OSs

Get Software

Recommended for you