ST’s power Schottky diodes combine low voltage-drop characteristics with negligible or zero recovery. They range from 15 to 200 V and from 1 to 240 A, covering all application needs from low voltage OR-ing and 48 V converters, to higher voltage battery chargers and welding equipment.
They are avalanche specified for improved ruggedness. Power Schottky diodes are belonging to the STPOWER family.
The latest devices are 60 V, 80 V, 120 V medium forward voltage (VF) and reverse leakage current (IR), new 170 V and 200 V power Schottky diodes.
The combined benefits of voltage drop reduced by 100 mV and reduced switching losses, features out of reach for any bipolar, makes the new 3 A 170 V SMA Flat Schottky diode ideal for high frequency and hot environment conditions, such as LED lighting.
They feature a broad package offer, with through-hole and surface mount industry standard outlines. The new PowerFLAT™ package, which is a step further in power density for 30 V and 45 V bypass diodes, is designed for solar panel junction boxes. The last thru-hole package introduced is the narrow-lead TO-220AB package, particularly suited for use in slim-type notebook adapters. Thanks to its narrower lead shoulders, this package can be inserted flush with the PCB. Power Schottky rectifiers rated at 60 V, 80 V, 100 V and 120 V are now available in this narrow-lead TO-220AB package.
New packages such as the SMA Flat, SMB Flat and PSMC packages are encapsulations tailored for power Schottky rectifiers in slim equipment designs. SMA Flat and SMB Flat will be used in LED lighting, battery-powered equipment, consumer and harsh industrial environments power converters. Compatible with reflow and wave-soldering (notch), they also benefit from our 10-year longevity commitment.
Recent 30 V to 60 V dual Schottky rectifiers in PSMC (TO-277A) will be used in automotive grade high-performance DC/DC converters through the integration of rectification and freewheeling diode into the same package, and in enhanced reverse polarity protection functions.
Featured Videos
Only 1-mm thick, new Schottky diodes for lighter and slimmer power modules
Housed in the SOD123Flat, SOD128Flat – 1 mm thick only (12 and 26 mg) – ST’s 40, 60, 100 V power Schottky rectifiers are tailored for miniature LED lighting, battery-powered equipment, power converters, motor drives and equipment installed in harsh industrial environments thanks to a Tj range from –40 to 175 °C.
Almost 60% thinner than the standard SMA package – while fully footprint compatible – designers can create lighter and slimmer modules or use these as replacements in existing designs, choosing to increase their application efficiency with the ‘L’ series featuring a low forward voltage drop, or pushing the limit of thermal runaway risk with the high-temperature ‘H’ series.
In addition, ST’s 40, 60, 100 V and 200V power Schottky rectifiers are now available in the new SMA Flat and SMB Flat packages providing even more power density in 1 mm thick only. They are fully compatible with SMA and SMB PCB footprints and even with SOD128 footprint.
-
STPS2H100ZF
100 V, 2 A SOD-123Flat Power Schottky rectifier
-
STPS8H100DEE
100 V, 8 A PowerFLAT Power Schottky Rectifier
-
STPS20100
100 V, 20 A dual Power Schottky Rectifier
-
STPS30100ST
100 V , 30 A 3-lead single Low Drop Power Schottky Rectifier
-
STPS80H100
100 V, 80 A Power Schottky Rectifier
-
STPS10200SF
200 V, 10A Power Schottky rectifier
-
STPS8L30
30 V, 8 A DPAK Low Drop Power Schottky rectifier
-
STPS8H100
100 V, 8A TO-220 D2PAK Power Schottky rectifier
-
STPS3045DJF
45 V, 30 A PowerFLAT Power Schottky rectifier
-
STPS2L60
60 V, 2 A Low Drop Power Schottky Rectifier
-
STPS2H100RL
100 V, 2 A axial High Voltage Power Schottky Rectifier
-
STPS2150
150 V, 2 A Power Schottky Rectifier
-
STPS30H60C
60 V, 30 A dual High Tj Power Schottky Rectifier
-
STPS5L40
40 V, 5 A Low Drop Power Schottky Rectifier
-
STPS5L25
25 V, 5 A Low Drop Power Schottky Rectifier
-
STPS5H100
100V , 5 A Power Schottky Rectifier
-
STPS360
60 V , 3 A Schottky Barrier, Power Schottky
-
STPS1H100MF
100 V, 1 A STmite flat Power Schottky Rectifier
-
STPS745
45 V, 7 A Power Schottky Rectifier
-
STPS640C
40 V, 6 A Power Schottky Rectifier
-
STPS30L30DJF
30 V, 30 A PowerFLAT Low Drop power Schottky Rectifier
-
STPS60L45C
45 V, 60 A dual Low Drop Power Schottky rectifier
-
STPS60L30C
30 V, 60 A dual Low Drop Power Schottky Rectifier
-
STPS6045C
45 V, 60 A dual Power Schottky Rectifier
-
STPS5L60
60 V, 5 A Low Drop Power Schottky Rectifier
-
STPS3150
150 V, 3 A Power Schottky rectifier
-
STPS15L30CDJF
30V, 15 A dual PowerFLAT Low drop power Schottky rectifier
-
STPS41H100C
100 V, 40 A dual Power Schottky Rectifier
-
STPS40H100CW
100 V, 40 A dual TO-247 OR-Ing Power Schottky Rectifier
-
STPS3H100UFN
100 V, 3 A Schottky Rectifier
-
STPS60H100C
100 V, 60 A dual TO-220 Power Schottky Rectifier
-
STPS3060C
60 V, 30 A dual Power Schottky Rectifier
-
STPS2170
170 V, 2 A Power Schottky rectifier
-
STPS4S200
200 V, 4 A Schottky rectifier
-
STPS3170
170 V, 3 A Power Schottky Rectifier
-
STPS1170
170 V, 1 A Power Schottky rectifier
-
STPS40M80C
80 V, 40 A dual Low Drop Power Schottky Rectifier
-
STPS8L30DEE
30 V, 8 A PowerFLAT Signal Schottky Diode
-
STPS20SM100S
100 V , 20 A 3-lead single Low Leakage Power Schottky Rectifier
-
STPS10L60C
60 V, 10 A dual Low Drop Power Schottky Rectifier
-
STPS10L60
60 V, 10 A Low Drop Power Schottky Rectifier
-
STPS10L40C
40 V, 10 A dual Low Drop Power Schottky Rectifier
-
STPS40120C
120 V, 40 A dual Power Schottky Rectifier
-
STPS20170C
170 V, 20 A dual Power Schottky Rectifier
-
STPS10L25
25 V, 10 A Low Drop Power Schottky Rectifier
-
STPS30120C
120 V, 30 A dual TO-220 Power Schottky rectifier
-
STPS30M80C
60 V, 30 A dual Low Drop Power Schottky rectifier
-
STPS130
30 V, 1 A Power Schottky Rectifier
-
STPS61L45C
45 V, 60 A dual High Efficiency Low Drop Power Schottky Rectifier
-
STPS120L15
15 V , 120 A Low Drop OR-Ing Power Schottky Rectifier
-
STPS12045
45 V, 120 A dual Power Schottky Rectifier
-
STPS20S100C
100 V, 2 x 10A Low Leakage Power schottky Rectifier
-
STPS60SM200C
200 V, 60 A dual Low Leakage Power Schottky Rectifier
-
STPS5H100AF
100 V, 5 A SOD128Flat Power Schottky Rectifier
-
STPS1045DEE
45 V, 10 A PowerFLAT Power Schottky Rectifier
-
STPS30H100DJF
100 V, 30 A PowerFLAT Power Schottky rectifier
-
STPS10150C
150 V, 10 A dual Power Schottky Rectifier
-
STPST3H100
100 V, 3 A Power Schottky Trench rectifier
-
STPS15LCD80C
Power Schottky rectifier
-
STPST10H100
100 V, 10 A PSMC Power Schottky Trench Rectifier
-
STPS3H100AF
100 V, 3 A SOD128Flat Power Schottky rectifier
-
STPS16170C
170 V, 16 A dual Power Schottky Rectifier
-
STPS8170DEE
170 V, 8 A PowerFLAT Power Schottky Rectifier
-
STPS6M100DEE
100 V, 6 A PowerFLAT Power Schottky Rectifier
-
STPS20SM80C
80 V, 20 A dual Low Leakage Power Schottky rectifier
-
STPS0520Z
20 V, 0.5 A Power Schottky rectifier
-
STPS30SM80C
80 V, 30 A dual Low Leakage Power Schottky Rectifier
-
STPS1150
150 V, 1 A Power Schottky Rectifier
-
STPS1L30MF
30 V, 1 A STmite flat Low Drop Power Schottky Rectifier
-
STPS1L20MF
20 V, 1A STmite flat Low Drop Power Schottky Rectifier
-
STPS10170C
170 V, 10 A dual Power Schottky Rectifier
-
STPS20LCD80C
80 V, 2 x 10 A power Schottky
-
STPS1545C
45 V, 15 A dual Power Schottky Rectifier
-
STPS40M60C
60 V, 40 A dual Low Drop Low leakage Power Schottky rectifier
-
STPS30170C
170 V, 30 A dual TO-220 Power Schottky Rectifier
-
STPS30L30C
30 V, 30 A dual Low Drop Low Drop Power Schottky Rectifier
-
STPS30H100C
100 V, 30 A dual TO-220, TO-247 Power Schottky rectifier
-
STPS30170DJF
170 V, 30 A PowerFlat Power Schottky rectifier
-
STPS3H100
100 V, 3 A Schottky rectifier
-
STPS3045C
45 V, 30 A dual Power Schottky Rectifier
-
STPS3030C
30 V, 30 A dual Power Schottky Rectifier
-
STPS30150C
150 V, 2 x 15 A power Schottky
-
STPS2L40
40 V, 2 A Low Drop Power Schottky Rectifier
-
STPS2L30
30 V, 2 A Low Drop Power Schottky Rectifier
-
STPS2L25
25 V, 2 A Low Drop Power Schottky Rectifier
-
STPS2H100
100 V, 2 A Power Schottky Rectifier
-
STPS20200C
200 V, 20 A dual Power Schottky diode
-
STPS16H100C
100 V, 16 A dual Power Schottky Rectifier
-
STPS1045FD
45 V, 10 A TO-220 Power Schottky Rectifier
-
STPS1045B
45 V, 10 A DPAK Power Schottky Rectifier
-
STPS2545C
45 V, 25 A dual Power Schottky rectifier
-
STPS40170C
170 V, 40 A dual Power Schottky Rectifier
-
STPS80170C
170 V, 80 A dual Power Schottky Rectifier
-
STPS24045
45 V, 240 A dual Power Schottky Rectifier
-
STPS20L60C
60 V, 20 A dual Low Drop Power Schottky Rectifier
-
STPS61170C
170 V, 60 A dual Low Drop Power Schottky Rectifier
-
STPS60170C
170 V, 60 A dual Power Schottky Rectifier
-
STPS2200
200 V, 2 A High Voltage Power Schottky diode
-
STPS20L45C
45 V, 20 A dual Low Drop Power Schottky Rectifier
-
STPS20L25C
25 V, 20 A dual Low Drop Power Schottky Rectifier
-
STPS20L15
15 V, 20 A Low Drop OR-Ing Power Schottky Rectifier
-
STPS20H100C
100 V, 20 A dual Power Schottky Rectifier
-
STPS2045C
45 V, 20 A dual TO-220 D2PAK Power Schottky Rectifier
-
STPS2030C
30 V, 20 A dual Power Schottky Rectifier
-
STPS10M120SF
120 V, 10 A Low Drop Power Schottky rectifier
-
STPS40SM60C
60 V, 40 A dual Low Leakage Power Schottky Rectifier
-
STPS20150C
150 V, 20 A dual Power Schottky Rectifier
-
STPS1L60
60 V, 1 A Low Drop Power Schottky Rectifier
-
STPS30M100DJF
100 V, 30 A PowerFLAT Low Drop Power Schottky rectifier
-
STPS20SM60
60 V, 20 A Low leakage Power Schottky rectifier
-
STPS1L30
30 V, 1 A Low Drop Power Schottky Rectifier
-
STPS20M60
60 V, 20 A Low Drop Power Schottky rectifier
-
STPS61150C
150 V, 60 A dual Low Drop Power Schottky Rectifier
-
STPS1H100
100 V, 1 A Power Schottky Rectifier
-
STPS80150C
150 V, 80 A dual Power Schottky Rectifier
-
STPS60150C
150 V, 60 A dual Power Schottky Rectifier
-
STPS16150C
150 V, 16 A dual Power Schottky Rectifier
-
STPS16045
45 V, 160 A dual Power Schottky Rectifier
-
STPS160
60 V, 1 A Power Schottky Rectifier
-
STPS40150C
150 V, 40 A dual High Voltage Power Schottky Rectifier
-
STPS1L40
40 V, 1 A Low Drop Power Schottky Rectifier
-
STPS61H100C
100 V, 60 A dual TO-247 Power Schottky Rectifier
-
STPS5H100SF
100 V, 5 A PSMC Power Schottky Rectifier
-
STPS1230SF
30 V, 12 A Power Schottky Rectifier
-
STPS1045SF
45V, 10 A PSMC Power Schottky Rectifier
-
STPS5L60SF
60 V, 5 A PSMC Low Drop Power Schottky Rectifier
-
STPS30M60C
60 V, 30 A dual Low Drop Low Leakage Power Schottky rectifier
-
STPS10M60SF
60 V, 10 A Low Drop Power Schottky rectifier
-
STPS5045S
45 V, 50 A Power Schottky Rectifier
-
STPS15L60C
60 V, 15 A dual Low Drop Power Schottky Rectifier
-
STPS0560Z
60 V, 0.5 A Power Schottky Rectifier
-
STPS20120C
120 V, 20 A dual Power Schottky Rectifier
-
STPS6M100SF
100 V power Schottky rectifier
-
STPS120MF
20 V, 1 A Stmite flat Power Schottky Rectifier
-
STPS15L25
25 V, 15 A Low Drop Power Schottky Rectifier
-
STPS40M100C
100 V, 40 A dual Low drop Power Schottky rectifier
-
STPS61L60C
60 V, 60 A dual Low Drop Power Schottky
-
STPS15H100C
100 V, 15 A dual Power Schottky Rectifier
-
STPS30M100S
100 V, 30 A 3-lead single Low Drop Schottky Rectifier
-
STPS20M100S
100 V, 20 A 3-lead single Low Drop Power Schottky Rectifier
-
STPS30SM100S
100 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
-
STPS30L120C
120 V, 30 A Low Drop Power Schottky Rectifier
-
STPS40SM100C
100 V, 40 A dual Low Leakage Power Schottky rectifier
-
STPS1545
45 V, 15 A Power Schottky Rectifier
-
STPS140
40 V, 1 A Power Schottky Rectifier
-
STPS10H60SF
60 V, 10 A Power Schottky Rectifier
-
STPS30M60S
60 V, 30 A 3-lead single Low Drop Low Leakage Power Schottky rectifier
-
STPS30SM60S
60 V, 30 A 3-lead Low Leakage Power Schottky rectifier
-
STPS20M60S
60 V, 20 A 3-lead single Low Drop Power Schottky rectifier
-
STPS15L45C
45 V, 15 A dual Low Drop Power Schottky Rectifier
-
STPS15L30C
30 V, 15 A dual DPAK Low Drop Power Schottky Rectifier
-
STPS240H100TV1Y
Automotive 100 V, 2x120A, power Schottky rectifier
-
STPS120M
20 V, 1 A STmite Power Schottky Rectifier
-
STPS1L20M
20 V, 1 A STmite Low Drop Power Schottky Rectifier
-
STPS30120DJF
120 V, 30 A PowerFLAT Power Schottky rectifier
-
STPS20120D
120 V, 20 A Power Schottky Rectifier
-
STPS5H100UFN
100 V, 5 A Schottky Rectifier
-
STPS160H100TV
100 V, 160 A dual Power Schottky Rectifier
-
STPS10H100C
100 V, 10 A dual Power Schottky Rectifier
-
STPS200170TV1
170 V, 200 A dual Power Schottky Rectifier
-
STPS10120C
120 V, 10 A dual Power Schottky Rectifier
-
STPS3L45AF
45 V, 3 A Low Drop Low Drop Power Schottky Rectifier
-
STPS41L60C
60 V, 40 A dual Low drop Power Schottky rectifier
-
STPS41L45C
45 V, 41 A dual Low Drop Power Schottky Diode
-
STPS41L30C
30 A, 40 A dual Low Drop Power Schottky Rectifier
-
STPS40L45C
45 V, 40 A dual Low Drop Power Schottky Rectifier
-
STPS0530Z
30 V, 0.5 A Power Schottky Rectifier
-
STPS30M60DJF
60 V, 30 A Low Drop Schottky diode
-
STPS140Z
40 V, 1 A SOD-123 Power Schottky Rectifier
-
STPS20SM120S
120 V, 20 A 3-lead single Low Leakage Power Schottky rectifier
-
STPS0540Z
40 V, 0.5 A Power Schottky Rectifier
-
STPS1L40M
40 V, 1 A STmite Low Drop Power Schottky Rectifier
-
STPS1L30M
30 V, 1 A STmite Low Drop Power Schottky Rectifier
-
STPS40L15C
15 V, 40 A dual Low Drop Power Schottky Rectifier
-
1N5822
40 V, 3 A axial Power Schottky Rectifier
-
STPS4045C
45 V, 40 A dual Power Schottky Rectifier
-
STPS3L60S
60 V, 3 A SMC Low Drop Power Schottky Rectifier
-
1N5818
30 V, 1 A axial Power Schottky Rectifier
-
1N5819
40 V, 1 A axial Power Schottky Rectifier
-
STPS3L60
60 V, 3 A Low Drop Power Schottky Rectifier
-
1N5817
20 V, 1 A axial Power Schottky Rectifier
-
STPS3L40
40 V, 3 A SMD Low Drop Power Schottky Rectifier
-
STPS340
40 V, 3 A SMD Power Schottky rectifier
-
STPS30L60C
60 V, 30 A dual Low Drop Power Schottky Rectifier
-
STPS30L45C
45 V, 30 A dual Low Drop Power Schottky Rectifier
-
STPS20LCD200C
200 V, 20 A dual Power Schottky Rectifier
-
STPS40SM120C
120 V, 40 A dual Low Leakage Power Schottky rectifier
-
STPS40M120C
120 V, 40 A dual Low Drop Power Schottky rectifier
-
STPS30SM120S
120 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
-
STPS2H100ZF
100 V, 2 A SOD-123Flat Power Schottky rectifier
-
STPS8L30DEE
30 V, 8 A PowerFLAT Signal Schottky Diode
-
STPS30170C
170 V, 30 A dual TO-220 Power Schottky Rectifier
-
STPS30H100C
100 V, 30 A dual TO-220, TO-247 Power Schottky rectifier
-
STPS30170DJF
170 V, 30 A PowerFlat Power Schottky rectifier
-
STPS3H100
100 V, 3 A Schottky rectifier
-
STPS30150C
150 V, 2 x 15 A power Schottky
-
STPS80H100
100 V, 80 A Power Schottky Rectifier
-
STPS40120C
120 V, 40 A dual Power Schottky Rectifier
-
STPS20170C
170 V, 20 A dual Power Schottky Rectifier
-
STPS30120C
120 V, 30 A dual TO-220 Power Schottky rectifier
-
STPS2H100
100 V, 2 A Power Schottky Rectifier
-
STPS10200SF
200 V, 10A Power Schottky rectifier
-
STPS16H100C
100 V, 16 A dual Power Schottky Rectifier
-
STPS8H100
100 V, 8A TO-220 D2PAK Power Schottky rectifier
-
STPS30120DJF
120 V, 30 A PowerFLAT Power Schottky rectifier
-
STPS40170C
170 V, 40 A dual Power Schottky Rectifier
-
STPS2H100RL
100 V, 2 A axial High Voltage Power Schottky Rectifier
-
STPS2150
150 V, 2 A Power Schottky Rectifier
-
STPS20S100C
100 V, 2 x 10A Low Leakage Power schottky Rectifier
-
STPS20120D
120 V, 20 A Power Schottky Rectifier
-
STPS80170C
170 V, 80 A dual Power Schottky Rectifier
-
STPS61170C
170 V, 60 A dual Low Drop Power Schottky Rectifier
-
STPS5H100UFN
100 V, 5 A Schottky Rectifier
-
STPS60170C
170 V, 60 A dual Power Schottky Rectifier
-
STPS5H100
100V , 5 A Power Schottky Rectifier
-
STPS5H100AF
100 V, 5 A SOD128Flat Power Schottky Rectifier
-
STPS10H100C
100 V, 10 A dual Power Schottky Rectifier
-
STPS20H100C
100 V, 20 A dual Power Schottky Rectifier
-
STPS1045DEE
45 V, 10 A PowerFLAT Power Schottky Rectifier
-
STPS1H100MF
100 V, 1 A STmite flat Power Schottky Rectifier
-
STPS200170TV1
170 V, 200 A dual Power Schottky Rectifier
-
STPS30H100DJF
100 V, 30 A PowerFLAT Power Schottky rectifier
-
STPS10150C
150 V, 10 A dual Power Schottky Rectifier
-
STPS3150
150 V, 3 A Power Schottky rectifier
-
STPS10120C
120 V, 10 A dual Power Schottky Rectifier
-
STPST3H100
100 V, 3 A Power Schottky Trench rectifier
-
STPS41H100C
100 V, 40 A dual Power Schottky Rectifier
-
STPS40H100CW
100 V, 40 A dual TO-247 OR-Ing Power Schottky Rectifier
-
STPS15LCD80C
Power Schottky rectifier
-
STPST10H100
100 V, 10 A PSMC Power Schottky Trench Rectifier
-
STPS20150C
150 V, 20 A dual Power Schottky Rectifier
-
STPS3H100AF
100 V, 3 A SOD128Flat Power Schottky rectifier
-
STPS16170C
170 V, 16 A dual Power Schottky Rectifier
-
STPS61150C
150 V, 60 A dual Low Drop Power Schottky Rectifier
-
STPS1H100
100 V, 1 A Power Schottky Rectifier
-
STPS80150C
150 V, 80 A dual Power Schottky Rectifier
-
STPS60150C
150 V, 60 A dual Power Schottky Rectifier
-
STPS60H100C
100 V, 60 A dual TO-220 Power Schottky Rectifier
-
STPS16150C
150 V, 16 A dual Power Schottky Rectifier
-
STPS40150C
150 V, 40 A dual High Voltage Power Schottky Rectifier
-
STPS61H100C
100 V, 60 A dual TO-247 Power Schottky Rectifier
-
STPS5H100SF
100 V, 5 A PSMC Power Schottky Rectifier
-
STPS1150
150 V, 1 A Power Schottky Rectifier
-
STPS20120C
120 V, 20 A dual Power Schottky Rectifier
-
STPS15H100C
100 V, 15 A dual Power Schottky Rectifier
-
STPS10H60SF
60 V, 10 A Power Schottky Rectifier
-
STPS10170C
170 V, 10 A dual Power Schottky Rectifier
-
STPS20LCD80C
80 V, 2 x 10 A power Schottky
-
STPS120M
20 V, 1 A STmite Power Schottky Rectifier
-
STPS1L20M
20 V, 1 A STmite Low Drop Power Schottky Rectifier
-
STPS30L30C
30 V, 30 A dual Low Drop Low Drop Power Schottky Rectifier
-
STPS10L60C
60 V, 10 A dual Low Drop Power Schottky Rectifier
-
STPS10L60
60 V, 10 A Low Drop Power Schottky Rectifier
-
STPS10L40C
40 V, 10 A dual Low Drop Power Schottky Rectifier
-
STPS2L40
40 V, 2 A Low Drop Power Schottky Rectifier
-
STPS10L25
25 V, 10 A Low Drop Power Schottky Rectifier
-
STPS2L30
30 V, 2 A Low Drop Power Schottky Rectifier
-
STPS2L25
25 V, 2 A Low Drop Power Schottky Rectifier
-
STPS8L30
30 V, 8 A DPAK Low Drop Power Schottky rectifier
-
STPS61L45C
45 V, 60 A dual High Efficiency Low Drop Power Schottky Rectifier
-
STPS120L15
15 V , 120 A Low Drop OR-Ing Power Schottky Rectifier
-
STPS2L60
60 V, 2 A Low Drop Power Schottky Rectifier
-
STPS20L60C
60 V, 20 A dual Low Drop Power Schottky Rectifier
-
STPS5L40
40 V, 5 A Low Drop Power Schottky Rectifier
-
STPS5L25
25 V, 5 A Low Drop Power Schottky Rectifier
-
STPS20L45C
45 V, 20 A dual Low Drop Power Schottky Rectifier
-
STPS20L25C
25 V, 20 A dual Low Drop Power Schottky Rectifier
-
STPS20L15
15 V, 20 A Low Drop OR-Ing Power Schottky Rectifier
-
STPS30L30DJF
30 V, 30 A PowerFLAT Low Drop power Schottky Rectifier
-
STPS60L45C
45 V, 60 A dual Low Drop Power Schottky rectifier
-
STPS60L30C
30 V, 60 A dual Low Drop Power Schottky Rectifier
-
STPS5L60
60 V, 5 A Low Drop Power Schottky Rectifier
-
STPS15L30CDJF
30V, 15 A dual PowerFLAT Low drop power Schottky rectifier
-
STPS3L45AF
45 V, 3 A Low Drop Low Drop Power Schottky Rectifier
-
STPS1L60
60 V, 1 A Low Drop Power Schottky Rectifier
-
STPS1L30
30 V, 1 A Low Drop Power Schottky Rectifier
-
STPS41L60C
60 V, 40 A dual Low drop Power Schottky rectifier
-
STPS41L45C
45 V, 41 A dual Low Drop Power Schottky Diode
-
STPS41L30C
30 A, 40 A dual Low Drop Power Schottky Rectifier
-
STPS40L45C
45 V, 40 A dual Low Drop Power Schottky Rectifier
-
STPS1L40
40 V, 1 A Low Drop Power Schottky Rectifier
-
STPS5L60SF
60 V, 5 A PSMC Low Drop Power Schottky Rectifier
-
STPS0520Z
20 V, 0.5 A Power Schottky rectifier
-
STPS1L40M
40 V, 1 A STmite Low Drop Power Schottky Rectifier
-
STPS1L30M
30 V, 1 A STmite Low Drop Power Schottky Rectifier
-
STPS40L15C
15 V, 40 A dual Low Drop Power Schottky Rectifier
-
STPS15L60C
60 V, 15 A dual Low Drop Power Schottky Rectifier
-
STPS3L60S
60 V, 3 A SMC Low Drop Power Schottky Rectifier
-
STPS120MF
20 V, 1 A Stmite flat Power Schottky Rectifier
-
STPS15L25
25 V, 15 A Low Drop Power Schottky Rectifier
-
STPS61L60C
60 V, 60 A dual Low Drop Power Schottky
-
STPS3L60
60 V, 3 A Low Drop Power Schottky Rectifier
-
STPS30L120C
120 V, 30 A Low Drop Power Schottky Rectifier
-
STPS340
40 V, 3 A SMD Power Schottky rectifier
-
STPS30L60C
60 V, 30 A dual Low Drop Power Schottky Rectifier
-
STPS1L30MF
30 V, 1 A STmite flat Low Drop Power Schottky Rectifier
-
STPS30L45C
45 V, 30 A dual Low Drop Power Schottky Rectifier
-
STPS1L20MF
20 V, 1A STmite flat Low Drop Power Schottky Rectifier
-
STPS15L45C
45 V, 15 A dual Low Drop Power Schottky Rectifier
-
STPS15L30C
30 V, 15 A dual DPAK Low Drop Power Schottky Rectifier
-
STPS40M80C
80 V, 40 A dual Low Drop Power Schottky Rectifier
-
STPS20SM100S
100 V , 20 A 3-lead single Low Leakage Power Schottky Rectifier
-
STPS3045C
45 V, 30 A dual Power Schottky Rectifier
-
STPS3030C
30 V, 30 A dual Power Schottky Rectifier
-
STPS30M80C
60 V, 30 A dual Low Drop Power Schottky rectifier
-
STPS1045FD
45 V, 10 A TO-220 Power Schottky Rectifier
-
STPS1045B
45 V, 10 A DPAK Power Schottky Rectifier
-
STPS2545C
45 V, 25 A dual Power Schottky rectifier
-
STPS130
30 V, 1 A Power Schottky Rectifier
-
STPS12045
45 V, 120 A dual Power Schottky Rectifier
-
STPS3045DJF
45 V, 30 A PowerFLAT Power Schottky rectifier
-
STPS30H60C
60 V, 30 A dual High Tj Power Schottky Rectifier
-
STPS24045
45 V, 240 A dual Power Schottky Rectifier
-
STPS60SM200C
200 V, 60 A dual Low Leakage Power Schottky Rectifier
-
STPS360
60 V , 3 A Schottky Barrier, Power Schottky
-
STPS2045C
45 V, 20 A dual TO-220 D2PAK Power Schottky Rectifier
-
STPS2030C
30 V, 20 A dual Power Schottky Rectifier
-
STPS745
45 V, 7 A Power Schottky Rectifier
-
STPS640C
40 V, 6 A Power Schottky Rectifier
-
STPS6045C
45 V, 60 A dual Power Schottky Rectifier
-
STPS10M120SF
120 V, 10 A Low Drop Power Schottky rectifier
-
STPS40SM60C
60 V, 40 A dual Low Leakage Power Schottky Rectifier
-
STPS30M100DJF
100 V, 30 A PowerFLAT Low Drop Power Schottky rectifier
-
STPS20SM60
60 V, 20 A Low leakage Power Schottky rectifier
-
STPS20M60
60 V, 20 A Low Drop Power Schottky rectifier
-
STPS16045
45 V, 160 A dual Power Schottky Rectifier
-
STPS160
60 V, 1 A Power Schottky Rectifier
-
STPS3060C
60 V, 30 A dual Power Schottky Rectifier
-
STPS30M60DJF
60 V, 30 A Low Drop Schottky diode
-
STPS20SM80C
80 V, 20 A dual Low Leakage Power Schottky rectifier
-
STPS140Z
40 V, 1 A SOD-123 Power Schottky Rectifier
-
STPS20SM120S
120 V, 20 A 3-lead single Low Leakage Power Schottky rectifier
-
STPS0540Z
40 V, 0.5 A Power Schottky Rectifier
-
STPS30SM80C
80 V, 30 A dual Low Leakage Power Schottky Rectifier
-
STPS30M60C
60 V, 30 A dual Low Drop Low Leakage Power Schottky rectifier
-
STPS10M60SF
60 V, 10 A Low Drop Power Schottky rectifier
-
1N5822
40 V, 3 A axial Power Schottky Rectifier
-
STPS4045C
45 V, 40 A dual Power Schottky Rectifier
-
STPS0560Z
60 V, 0.5 A Power Schottky Rectifier
-
STPS2170
170 V, 2 A Power Schottky rectifier
-
STPS6M100SF
100 V power Schottky rectifier
-
1N5818
30 V, 1 A axial Power Schottky Rectifier
-
1N5819
40 V, 1 A axial Power Schottky Rectifier
-
STPS40M100C
100 V, 40 A dual Low drop Power Schottky rectifier
-
STPS30M100S
100 V, 30 A 3-lead single Low Drop Schottky Rectifier
-
STPS20M100S
100 V, 20 A 3-lead single Low Drop Power Schottky Rectifier
-
1N5817
20 V, 1 A axial Power Schottky Rectifier
-
STPS30SM100S
100 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
-
STPS4S200
200 V, 4 A Schottky rectifier
-
STPS3170
170 V, 3 A Power Schottky Rectifier
-
STPS40SM100C
100 V, 40 A dual Low Leakage Power Schottky rectifier
-
STPS1170
170 V, 1 A Power Schottky rectifier
-
STPS1545
45 V, 15 A Power Schottky Rectifier
-
STPS140
40 V, 1 A Power Schottky Rectifier
-
STPS30M60S
60 V, 30 A 3-lead single Low Drop Low Leakage Power Schottky rectifier
-
STPS30SM60S
60 V, 30 A 3-lead Low Leakage Power Schottky rectifier
-
STPS40SM120C
120 V, 40 A dual Low Leakage Power Schottky rectifier
-
STPS20M60S
60 V, 20 A 3-lead single Low Drop Power Schottky rectifier
-
STPS40M120C
120 V, 40 A dual Low Drop Power Schottky rectifier
-
STPS1545C
45 V, 15 A dual Power Schottky Rectifier
-
STPS30SM120S
120 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
-
STPS40M60C
60 V, 40 A dual Low Drop Low leakage Power Schottky rectifier