ST’s low Q RR, 600 V ultrafast diodes are tailored for PFC (power factor corrector) circuits working in continuous mode and hard switching conditions. ST’s Turbo 2 diode remains today the fastest silicon diode as a single die.
Featured Videos
-
STTH30R06
600 V, 30 A Turbo 2 Ultrafast Diode
-
STTH8S06
600 V, 8 A Ultrafast Boost Diode
-
STTH5R06
600 V, 5 A TO-220 D2PAK DPAK Turbo 2 Ultrafast Diode
-
STTH15R06
600 V, 15 A Turbo 2 Ultrafast Diode
-
STTH12R06
600 V, 12 A Turbo 2 Ultrafast Diode
-
STTH8R06
600 V, 8 A Turbo 2 Ultrafast Diode
-
STTH30R06C
600 V, 30 A dual Turbo 2 Ultrafast Diode
-
STTH12S06
600 V, 12 A Turbo 2 Ultrafast Boost Diode
-
STTH5R06DJF
600 V, 5 A PowerFLAT Turbo 2 Ultrafast Diode
-
STTH4R06DEE
600, 4 A Turbo 2 Ultrafast Diode