AEK MCU Discovery Boards

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

Designed to address Automotive and Transportation applications, our AutoDevKit™ MCU discovery boards can be easily connected to AEK functional boards to quickly assemble a system solution prototype and evaluate the functionalities of specific automotive microcontrollers.

Once the prototype has been assembled, the overall system setup, pin assignment and code generation are taken care of using the SPC5-STUDIO development environment along with the AutoDevKit library plugin (STSW-AUTODEVKIT).

This environment enables developers to evaluate solutions using various functional boards simultaneously (e.g. motor control, lighting, communication, etc.) and define the most efficient interactions between them.