X-NUCLEO-BNRG2A1

Active

Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

Download databrief Order Direct
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
The X-NUCLEO-BNRG2A1 expansion board provides Bluetooth low energy connectivity for developer applications and can be plugged onto an STM32 Nucleo development board (e.g., NUCLEO-L476RG with ultra-low power STM32 microcontroller) through its Arduino UNO R3 connectors. The expansion board features the Bluetooth® v5.0 compliant and FCC certified BlueNRG-M2SP application processor module based on the ST BlueNRG-2 System-on-Chip. This SoC manages the complete Bluetooth low energy stack and protocols on its Cortex-M0 core and programmable Flash, which can accommodate custom applications developed using the SDK. The BlueNRG-M2SP module supports master and slave modes, increased transfer rates with data length extension (DLE), and AES-128 security encryption.
The X-NUCLEO-BNRG2A1 interfaces with the STM32 Nucleo microcontroller via SPI connections and GPIO pins, some of which can be configured by the hardware.
  • All features

    • Based on the BlueNRG-M2SP module FCC certified module (FCC ID: S9NBNRGM2SP and IC: B976C-BNRGM2SP)
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino UNO R3 connector
    • Amazon AWS qualified
    • Scalable solution, capable of cascading multiple boards for larger systems
    • Free comprehensive development firmware library and examples for BlueNRG-2 compatible with STM32Cube
    • BlueNRG-M2SP:
      • Bluetooth v5.2 compliant
      • Supports master and slave modes
      • BLE data packet length extension
      • Embedded BALF-NRG-02D3 integrated matched balun with harmonic filter
    • Interfaces:
      • 1 UART, 1 I²C, 1 SPI, 14 GPIOs, 2 multifunction timers, 10-bit ADC, Watchdog & RTC, DMA controller, PDM stream processor, SWD debug interface
    • Small form factor: 11.5mmx13.5mm
    • Complemented with Bluetooth low energy protocol stack library (GAP, GATT, SM, L2CAP, LL)
    • AES security co-processor
    • Bluetooth low energy SDK with a wide range of profiles
    • Embedded BlueNRG-2 BLE SoC:
      • High performance, ultra-low power Cortex-M0 32-bit based core
      • Programmable embedded 256 KB Flash
      • 24 KB embedded RAM with data retention
      • Up to +8 dBm available output power
      • Down to -88 dBm Rx sensitivity
      • Up to 96 dB link budget with excellent link reliability

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      Amazon FreeRTOS

      Active

      Amazon FreeRTOS extends the FreeRTOS kernel with open source libraries to easily and securely connect your microcontroller devices to the cloud

      STM32 3rd-party Embedded Software AWS
      Amazon FreeRTOS

      Description:

      Amazon FreeRTOS extends the FreeRTOS kernel with open source libraries to easily and securely connect your microcontroller devices to the cloud

      FP-IND-PREDMNT1

      Active

      STM32Cube function pack for multi sensors node with signal processing to enable predictive maintenance

      STM32 ODE Function Pack SW ST
      FP-IND-PREDMNT1

      Description:

      STM32Cube function pack for multi sensors node with signal processing to enable predictive maintenance

      FP-SNS-ALLMEMS1

      Active

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS1

      Description:

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      FP-SNS-ALLMEMS2

      Active

      STM32Cube function pack for ultra-low power IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS2

      Description:

      STM32Cube function pack for ultra-low power IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      FP-SNS-BLEMESH1

      Active

      STM32Cube function pack for IoT node with BLE Mesh connectivity and sensor model

      STM32 ODE Function Pack SW ST
      FP-SNS-BLEMESH1

      Description:

      STM32Cube function pack for IoT node with BLE Mesh connectivity and sensor model

      X-CUBE-BLE2

      Active

      Bluetooth low energy software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-BLE2

      Description:

      Bluetooth low energy software expansion for STM32Cube

      X-CUBE-BLEMESH1

      Active

      Mesh over Bluetooth low energy software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-BLEMESH1

      Description:

      Mesh over Bluetooth low energy software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-BNRG2A1
Active
Ecopack2

X-NUCLEO-BNRG2A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-BNRG2A1 Available at 5 distributors

Distributor availability ofX-NUCLEO-BNRG2A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 50 1 Order Now
RS COMPONENTS EUROPE 23 1 Order Now
AVNET AMERICA 10 0 Order Now
MOUSER WORLDWIDE 292 1 Order Now
Farnell Element14 EUROPE 16 1 Order Now

Distributor reported inventory date: 2021-06-17

Distributor Name

DIGIKEY

Stock

50

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

23

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

10

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

292

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

16

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-17

Buy Direct BLUENRG-M2SP
Active
ST 5A992C 5A002A2 Stock available ITALY 16.0 / 1

X-NUCLEO-BNRG2A1

Core Product

BLUENRG-M2SP

Marketing Status

Active

Budgetary Price (US$)*/Qty

16.0 / 1

Distributor availability ofX-NUCLEO-BNRG2A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 50 1 Order Now
RS COMPONENTS EUROPE 23 1 Order Now
AVNET AMERICA 10 0 Order Now
MOUSER WORLDWIDE 292 1 Order Now
Farnell Element14 EUROPE 16 1 Order Now

Distributor reported inventory date: 2021-06-17

Distributor Name

DIGIKEY

Stock

50

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

23

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

10

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

292

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

16

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-17

Supplier

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A2

Board production status

Stock available

Budgetary Price (US$)* / Qty

16.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors