X-NUCLEO-IDW01M1

NRND

Wi-Fi expansion board based on SPWF01SA module for STM32 Nucleo

Download databrief
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
The X-NUCLEO-IDW01M1 is a Wi-Fi evaluation board based on the SPWF01SA module, which expands the STM32 Nucleo boards. The CE, IC and FCC certified SPWF01SA module has an embedded STM32 MCU, a low-power Wi-Fi b/g/n SoC with integrated power amplifier and power management and an SMD antenna. The SPWF01SA module is also equipped with 1 MByte of external FLASH for firmware update over-the-air (FOTA). The firmware features a complete software IP stack to open up to 8 TCP/UDP sockets, as well as dynamic web pages with SSI to interact with the module and a REST API (get & post) for conveniently transferring files to/from servers in the cloud. The module can simultaneously behave as a socket server and socket client. The firmware supports secure sockets with TLS/SSL encryption, ensuring secure end-to-end communications with the cloud, with or without authentication. The module operates as a client STA, IBSS, or miniAP (with up to 5 client STAs). The X-NUCLEO-IDW01M1 interfaces with the MCU on the STM32 Nucleo board via the UART serial port; the user can easily access the stack functions using the AT command. X-NUCLEO-IDW01M1 is compatible with both the ST morpho and Arduino UNO R3 connector layout.
  • All features

    • X-NUCLEO-IDW01M1 hosts FCC, IC and CE certified SPWF01SA module (FCC ID: VRA-SG9011203, IC: 7420A-SG9011203 and ETSI compliant)
    • SPWF01SA module major characteristics:
      • low power IEEE 802.11 b/g/n transceiver
      • integrated SMD antenna
      • STM32 ARM Cortex-M3, with 64 KB RAM and 512KB FLASH memory
      • 1 MByte extended flash for FW update over the air (FOTA)
      • integrated protocol stacks: TCP/IP, TLS/SSL
      • application layer functions: web server supporting dynamic web pages, REST API to get & post web content
      • WEP/WPA/WPA2 personal security
      • system modes: station, IBSS, and miniAP
      • 16 configurable GPIOs available
      • simple AT command set host interface through UART
    • compatible with STM32 Nucleo boards
    • equipped both with ST morpho connector and Arduino UNO R3 connectors
    • scalable solution; it can cascade multiple boards for larger systems
    • free development firmware library and examples, compatible with STM32Cube
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Functions

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FP-CLD-WATSON1

      Active

      STM32Cube function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis, connected to IBM Watson IoT Cloud

      STM32 ODE Function Pack SW ST
      FP-CLD-WATSON1

      Description:

      STM32Cube function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis, connected to IBM Watson IoT Cloud

      FP-NET-6LPWIFI1

      Active

      STM32Cube function pack for connecting 6LoWPAN IoT nodes to the Internet through a Wi-Fi Network

      STM32 ODE Function Pack SW ST
      FP-NET-6LPWIFI1

      Description:

      STM32Cube function pack for connecting 6LoWPAN IoT nodes to the Internet through a Wi-Fi Network

      X-CUBE-WIFI1

      NRND

      Wi-Fi software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-WIFI1

      Description:

      Wi-Fi software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F103RB

      Active

      STM32 Nucleo-64 development board with STM32F103RB MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F103RB

      Description:

      STM32 Nucleo-64 development board with STM32F103RB MCU, supports Arduino and ST morpho connectivity

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L053R8

      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L053R8

      Description:

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-IDW01M1
NRND
Ecopack2

X-NUCLEO-IDW01M1

Package:

Ecopack2

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-IDW01M1 No availability of distributors reported, please contact our sales office SPWF01SA
NRND
ST 5A992C 5A002A1 Temporary out of stock ITALY 23.4 / 1

X-NUCLEO-IDW01M1

Core Product

SPWF01SA

Marketing Status

NRND

Budgetary Price (US$)*/Qty

23.4 / 1

Supplier

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A1

Board production status

Temporary out of stock

Budgetary Price (US$)* / Qty

23.4 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors