X-NUCLEO-IOD02A1

Active

Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo

Download databrief Order Direct
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
The X-NUCLEO-IOD02A1 expansion board for STM32 Nucleo is based on the L6364Q dual channel SIO and IO-Link PHY device transceiver embedding 50 mA 3.3 V and 5.0 V voltage regulators, DC-DC converter and M-sequence management. The expansion board provides an affordable and easy-to-use solution for the development of SIO and IO-Link industrial sensor applications, letting you easily evaluate the L6364Q communication features and robustness.
The X-NUCLEO-IOD02A1 communicates with the STM32 controller via SPI and GPIO pins and it is compatible with the Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors (when connected to a NUCLEO-L073RZ or NUCLEO-G071RB development board).
Communication via IO-Link can be performed in either Multi-byte and Single-byte modes with SPI control of IC configuration and bidirectional sensor data transmission, or in Transparent mode with SPI control of IC configuration and UART interfacing for bidirectional sensor data transmission.
The switches on the X-NUCLEO-IOD02A1 conveniently allow you to configure L6364Q and expansion board settings such as transmission mode and DC-DC converter enable/disable according to application requirements.
You can also perform evaluation of comprehensive industrial sensor modules by connecting the X-NUCLEO-IOD02A1 to the X-NUCLEO-IKS02A1 sensor shield.
  • All features

    • Based on the L6364Q IO-Link device dual transceiver in QFN package with the following main characteristics:
      • 2-channel (CQ and DIO) IO-Link PHY layer
      • IO-Link DLL (M-sequence handler and checksum)
      • Wake-up detection
      • Interrupt diagnostic pin
      • SPI and UART interfaces
      • 50 mA 3.3 V and 5.0 V linear regulators
      • 50 mA adjustable (5.0 ÷ 10.8 V) buck converter
      • Overload protection with adjustable intervention threshold
      • Overheating protection with adjustable shutdown threshold
      • Full reverse polarity on process side
      • Ground and VCC wire break protections
      • QFN-20L (4 x 4 x 0.9 mm) package
    • 5 to 35 V operating voltage range
    • Red LED and green LED for status diagnostics
    • Radiated Emissions (EM Fields 30 MHz-1 GHz) < 40dB µV/m
    • Immunity to conducted disturbance (150 kHz-80 MHz) ≤ 10 V
    • Immunity to RF EM Fields (80 MHz-1 GHz) ≤ 10 V/m
    • Immunity to RF EM Fields (1 GHz-2.7 GHz) ≤ 3 V/m
    • Immunity to SURGE pulse (500 Ohm coupling) ≤ ± 1.2 kV
    • Immunity to ESD contact/air ≤ ±3 kV
    • Immunity to BURST noise ≤ ±1 kV
    • Compatible with STM32 Nucleo development boards
    • Equipped with Arduino UNO R3 connectors
    • RoHS and WEEE compliant

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FP-IND-IODSNS1

      Active

      STM32Cube function pack for P-NUCLEO-IOD02A1, with IO-Link stack v1.1, IODD and control software for industrial sensors

      STM32 ODE Function Pack SW ST
      FP-IND-IODSNS1

      Description:

      STM32Cube function pack for P-NUCLEO-IOD02A1, with IO-Link stack v1.1, IODD and control software for industrial sensors

      X-CUBE-IOD02

      Active

      Industrial IO-Link device software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-IOD02

      Description:

      Industrial IO-Link device software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-G071RB

      Active

      STM32 Nucleo-64 development board with STM32G071RB MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-G071RB

      Description:

      STM32 Nucleo-64 development board with STM32G071RB MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L073RZ

      Active

      STM32 Nucleo-64 development board with STM32L073RZ MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L073RZ

      Description:

      STM32 Nucleo-64 development board with STM32L073RZ MCU, supports Arduino and ST morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS02A1

      Active

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS02A1

      Description:

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-IOD02A1
Active
Ecopack2

X-NUCLEO-IOD02A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-IOD02A1 Available at 3 distributors

Distributor availability ofX-NUCLEO-IOD02A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 15 1 Order Now
MOUSER WORLDWIDE 17 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-05-16

Distributor Name

DIGIKEY

Stock

15

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

17

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-16

Buy Direct L6364Q
Active
ST EAR99 NEC Stock available ITALY 23.5 / 1

X-NUCLEO-IOD02A1

Core Product

L6364Q

Marketing Status

Active

Budgetary Price (US$)*/Qty

23.5 / 1

Distributor availability ofX-NUCLEO-IOD02A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 15 1 Order Now
MOUSER WORLDWIDE 17 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-05-16

Distributor Name

DIGIKEY

Stock

15

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

17

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-16

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

23.5 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors