X-NUCLEO-NFC06A1

Active

NFC card reader expansion board based on ST25R3916 for STM32 and STM8 Nucleos

Download databrief Order Direct
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
The X-NUCLEO-NFC06A1 NFC card reader expansion board is based on the ST25R3916 device. The expansion board is configured to support ISO14443A/B, ISO15693, FeliCa™ and AP2P communication.
The ST25R3916 manages frame coding and decoding in reader mode for standard applications, such as NFC, proximity and vicinity HF RFID standards. It supports ISO/IEC 14443 Type A and B, ISO/IEC 15693 (single subcarrier only) and ISO/IEC 18092 communication protocols as well as the detection, reading and writing of NFC Forum Type 1, 2, 3, 4 and 5 tags.
The on-board low power capacitive sensor performs ultra-low power wake-up without switching the reader field on and traditional inductive wake-up to select amplitude or phase measurement.
The automatic antenna tuning (AAT) technology enables operation close to metallic parts and/or in changing environments.
  • All features

    • On-board NFC card reader IC: ST25R3916
    • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuit
    • Six general purpose LEDs
    • ISO 18092 passive and active initiator, ISO 18092 passive and active target
    • NFC-A and NFC-F card emulation
    • ISO 14443A and ISO14443B
    • ISO 15693
    • FeliCa™
    • Up to 1.7 W output power with differential antenna
    • Possibility of driving two antennas in single ended configuration
    • Inductive and capacitive wake-up
    • Automatic antenna tuning system
    • Transparent and Stream modes to implement MIFARE™ Classic compliant or other custom protocols
    • Equipped with Arduino UNO R3 connector
    • Free comprehensive development firmware library compatible with STM32Cube and samples for ST25R3916
    • Scalable solution for multiple board cascade
    • FCC certified
    • RoHS and WEEE compliant

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-NFC6

      Active

      High performance HF reader/NFC initiator IC software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-NFC6

      Description:

      High performance HF reader/NFC initiator IC software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-L053R8

      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L053R8

      Description:

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ST25R013

      Active

      Linux demo of ST25R3916 for Raspberry Pi using X-NUCLEO-NFC06A1

      ST25 - NFC / RFID Software ST
      STSW-ST25R013

      Description:

      Linux demo of ST25R3916 for Raspberry Pi using X-NUCLEO-NFC06A1

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-NFC06A1
Active
Ecopack2

X-NUCLEO-NFC06A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-NFC06A1 Available at 4 distributors

Distributor availability ofX-NUCLEO-NFC06A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 68 1 Order Now
RS COMPONENTS EUROPE 42 1 Order Now
MOUSER WORLDWIDE 178 1 Order Now
Farnell Element14 EUROPE 40 1 Order Now

Distributor reported inventory date: 2021-06-21

Distributor Name

DIGIKEY

Stock

68

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

42

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

178

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

40

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-21

Buy Direct ST25R3916
Active
ST EAR99 NEC Stock available ITALY 20.0 / 1

X-NUCLEO-NFC06A1

Core Product

ST25R3916

Marketing Status

Active

Budgetary Price (US$)*/Qty

20.0 / 1

Distributor availability ofX-NUCLEO-NFC06A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 68 1 Order Now
RS COMPONENTS EUROPE 42 1 Order Now
MOUSER WORLDWIDE 178 1 Order Now
Farnell Element14 EUROPE 40 1 Order Now

Distributor reported inventory date: 2021-06-21

Distributor Name

DIGIKEY

Stock

68

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

42

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

178

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

40

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-21

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

20.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors