X-NUCLEO-IHM08M1

Active

Low-Voltage BLDC motor driver expansion board based on STL220N6F7 for STM32 Nucleo

Download databrief
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
The X-NUCLEO-IHM08M1 is a three-phase brushless DC motor driver expansion board based on the STL220N6F7 STripFET™ F7 Power MOSFET for STM32 Nucleo. It provides an affordable and easy-to-use solution for driving three-phase brushless DC motors as part of our STM32 Nucleo project. The X-NUCLEO-IHM08M1 is compatible with the ST morpho connector and supports the addition of other boards which can be connected with a single STM32 Nucleo board. The user can also mount the Arduino™ UNO R3 connector. The IC driver used on this expansion board is the L6398 single-chip half bridge gate driver for the N-channel power MOSFET. The L6398 gate driver plus STL220N6F7 Power MOSFET combination forms the high current power platform for the BLDC motor and the digital section based on the STM32 Nucleo board offers 6-step or FOC algorithm control solutions, which you can select in the firmware.
  • All features

    • 3-phase driver board for BLDC/PMSM motors
    • Nominal operating voltage range from 10 V to 48 V DC
    • 15 ARMS output current
    • Operating frequency selectable by firmware
    • Overcurrent detection and protection (30 Apeak)
    • Thermal monitoring and overheating protection
    • Compatible with STM32 Nucleo boards
    • Equipped with ST morpho connectors
    • 3-Shunt and 1-Shunt configurable jumpers for motor current sensing
    • Hall/Encoder motor sensor connector and circuit
    • Debug connector for DAC, GPIOs, etc.
    • Potentiometer available for speed regulation
    • User LED
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STM32100

      NRND

      STM32 PMSM FOC Software Development Kit - MC library (UM1052)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32100

      Description:

      STM32 PMSM FOC Software Development Kit - MC library (UM1052)

      X-CUBE-SPN8

      Active

      Low-Voltage BLDC motor driver software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SPN8

      Description:

      Low-Voltage BLDC motor driver software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F302R8

      Active

      STM32 Nucleo-64 development board with STM32F302R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F302R8

      Description:

      STM32 Nucleo-64 development board with STM32F302R8 MCU, supports Arduino and ST morpho connectivity

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-IHM08M1
Active
Ecopack2

X-NUCLEO-IHM08M1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-IHM08M1 No availability of distributors reported, please contact our sales office STL220N6F7; L6398
Active
ST EAR99 NEC Stock available ITALY 43.0 / 1

X-NUCLEO-IHM08M1

Core Product

STL220N6F7; L6398

Marketing Status

Active

Budgetary Price (US$)*/Qty

43.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

43.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors