X-NUCLEO-OUT10A1

Active

Industrial digital output expansion board based on IPS161HF for STM32 Nucleo

Download databrief Order Direct
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
The X-NUCLEO-OUT10A1 industrial digital output expansion board for STM32 Nucleo provides an affordable and easy-to-use solution for the development of 0.5 A (typ.) digital output modules, letting you easily evaluate the IPS161HF driving and diagnostic capabilities with industrial loads. The X-NUCLEO-OUT10A1 interfaces with the microcontroller on the STM32 Nucleo via 3 kV optocouplers driven by GPIO pins and Arduino™ UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.
The expansion board should be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board, and can be stacked with another X-NUCLEO-OUT10A1 or an X-NUCLEO-OUT08A1 .
Two X-NUCLEO-OUT10A1 expansion boards allows you to evaluate a dual channel digital output module with 0.5 A (typ.) capability each, or a 0.5 A (typ.) single channel safety digital output module. In the second scenario, the first shield output is connected to the supply of the second one. Dedicated on-board hardware can be enabled or disabled to activate fast discharge of high capacitive loads, output voltage sensing and additional surge pulse output line protection.
  • All features

    • Based on IPS161HF single high-side switch with the following main features:
      • Operating range up to 60 V/0.7 A
      • Low power dissipation (RON(MAX) = 120 mΩ)
      • Fast decay for inductive loads
      • Open load detection and diagnostics
      • Overload and overheating protections with thermal shut-down and cut-off
      • PowerSSO-12L package
    • Application board operating range: 12 - 33 V, 0 to 0.7 A
    • Extended voltage operating range (J1 open) up to 60 V
    • Green LED for output ON/OFF status
    • Red LED for diagnostics (open load, cut-off and overheating)
    • 3 kV galvanic isolation
    • Supply rail reverse polarity protection
    • Ready for Safety Digital Output Architecture
    • EMC compliance according to IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
    • Wide application development potential in STM32 Nucleo development environment
    • Equipped with Arduino™ UNO R3 connectors
    • CE certified
    • RoHS and China RoHS compliant

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-OUT8F4

      Active

      Demonstration firmware for NUCLEO-F401RE enabling STSW-IFAPGUI on X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards

      Evaluation Tool Software ST
      STSW-OUT8F4

      Description:

      Demonstration firmware for NUCLEO-F401RE enabling STSW-IFAPGUI on X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards

      STSW-OUT8G4

      Active

      Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards

      Evaluation Tool Software ST
      STSW-OUT8G4

      Description:

      Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-OUT8

      Active

      X-CUBE-OUT8

      STM32Cube Expansion Packages ST
      X-CUBE-OUT8

      Description:

      X-CUBE-OUT8
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-G431RB

      Active

      STM32 Nucleo-64 development board with STM32G431RB MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-G431RB

      Description:

      STM32 Nucleo-64 development board with STM32G431RB MCU, supports Arduino and ST morpho connectivity

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-OUT10A1
Active
Ecopack2

X-NUCLEO-OUT10A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-OUT10A1 Available at 4 distributors

Distributor availability ofX-NUCLEO-OUT10A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 20 1 Order Now
RS COMPONENTS EUROPE 10 1 Order Now
MOUSER WORLDWIDE 17 1 Order Now
Farnell Element14 EUROPE 10 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

DIGIKEY

Stock

20

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

10

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

17

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

10

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-14

Buy Direct IPS161HF
Active
ST EAR99 NEC Stock available ITALY 37.5 / 1

X-NUCLEO-OUT10A1

Core Product

IPS161HF

Marketing Status

Active

Budgetary Price (US$)*/Qty

37.5 / 1

Distributor availability ofX-NUCLEO-OUT10A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 20 1 Order Now
RS COMPONENTS EUROPE 10 1 Order Now
MOUSER WORLDWIDE 17 1 Order Now
Farnell Element14 EUROPE 10 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

DIGIKEY

Stock

20

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

10

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

17

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

10

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-14

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

37.5 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors