P-NUCLEO-53L0A1

Active

VL53L0X Nucleo Pack - Includes VL53L0X Expansion board and STM32F401RE Nucleo

Download databrief Order Direct
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
The P-NUCLEO-53L0A1 is an evaluation pack that provides an introduction to the ranging and gesture detection features of the VL53L0X sensor, combined with the powerful STM32F401RE microcontroller. The VL53L0X is the latest product based on ST’s patented FlightSenseTMtechnology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL53L0X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).
The STM32 Nucleo board, NUCLEO-F401RE, provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller line, choosing from the various combinations of performance, power consumption and features.
  • All features

    • VL53L0X ranging and gesture detection expansion board (X-NUCLEO-53L0A1).
      • 4-digit display, displaying the distance of a target from the ranging sensor
      • Accurate absolute ranging distance, independent of the reflectance of the target.
    • NUCLEO-F401RE STM32 Nucleo board
    • Two VL53L0X satellites
    • 0.25, 0.5 and 1mm height spacers to simulate air gaps
    • Cover glass
    • Two 10 pin connectors for VL53L0X satellite boards
    • Equipped with Arduino UNO R3 connector.
    • RoHS compliant.
    • Basic gesture recognition application can be developed using one or two VL53L0X sensors.
    • Two VL53L0X satellite boards can be connected on the X-NUCLEO-53L0A1 expansion board in order to integrate the VL53L0X in customer’s application.
    • Full system SW supplied, download from www.st.com/VL53L0X in the folder “Design resources”.

You might also like...

Recommended for you

Related Applications

Industrial

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IMG006

      Active

      Windows Graphical User Interface (GUI) for VL53L0X evaluation packs. Works with P-NUCLEO-53L0A1

      Imaging Software ST
      STSW-IMG006

      Description:

      Windows Graphical User Interface (GUI) for VL53L0X evaluation packs. Works with P-NUCLEO-53L0A1
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-53L0A1

      Active

      Ranging sensor software expansion for STM32Cube

      STM32 ODE Sense SW ST
      X-CUBE-53L0A1

      Description:

      Ranging sensor software expansion for STM32Cube

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
P-NUCLEO-53L0A1
Active
Ecopack1

P-NUCLEO-53L0A1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
P-NUCLEO-53L0A1 Available at 4 distributors

Distributor availability ofP-NUCLEO-53L0A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 71 1 Order Now
RS COMPONENTS EUROPE 20 1 Order Now
MOUSER WORLDWIDE 27 1 Order Now
Farnell Element14 EUROPE 34 1 Order Now

Distributor reported inventory date: 2021-04-16

Distributor Name

DIGIKEY

Stock

71

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

20

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

27

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

34

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-16

Buy Direct VL53L0X
Active
ST EAR99 NEC Stock available CHINA 56.0 / 1

P-NUCLEO-53L0A1

Core Product

VL53L0X

Marketing Status

Active

Budgetary Price (US$)*/Qty

56.0 / 1

Distributor availability ofP-NUCLEO-53L0A1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 71 1 Order Now
RS COMPONENTS EUROPE 20 1 Order Now
MOUSER WORLDWIDE 27 1 Order Now
Farnell Element14 EUROPE 34 1 Order Now

Distributor reported inventory date: 2021-04-16

Distributor Name

DIGIKEY

Stock

71

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

20

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

27

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

34

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-16

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

56.0 / 1

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors