Product overview
Description
The P-NUCLEO-53L1A2 is a complete evaluation kit which allows anyone to learn, evaluate, and develop their application using the VL53L1 ToF, ranging sensor with multi object detection and FoV programming. The VL53L1 is a state-of-the-art, ToF, laser-ranging, miniature sensor enhancing STMicroelectronic's FlightSense product family. Housed in a miniature and reflowable package, it integrates a SPAD (single photon avalanche diode) array, physical infrared filters, and optics to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover windows.The STM32 nucleo board and NUCLEO-F401RE provide an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller, choosing from the various combinations of performance, power consumption, and features.
-
All features
- X-NUCLEO-53L1A2 expansion board including the VL53L1 ToF (Time-of-Flight) ranging sensor with multi object detection and FoV (field of view) programming
- STM32F401RE nucleo board
- Two VL53L1 breakout boards
- 0.25, 0.5 and 1 mm spacers to simulate air gaps between ToF sensor and cover window
- Two different cover windows
- Equipped with an Arduino UNO R3 connector
- RoHS compliant
- The two VL53L1 breakout boards can be connected onto the X-NUCLEO-53L1A2 expansion board to integrate the VL53L1 into the customer’s application
- Full system SW (software) is supplied, including code examples and graphical user interface. All this can be downloaded on the product page on st.com.
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Jul 2020 |
02 Jul 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Dec 2020 |
11 Dec 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Aug 2020 |
17 Aug 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Dec 2020 |
08 Dec 2020
|
||
ZIP | 08 Dec 2020 |
08 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
P-NUCLEO-53L1A2 |
Active
|
Ecopack1 |
|
P-NUCLEO-53L1A2
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
P-NUCLEO-53L1A2 | 5 distributors | Buy Direct | VL53L1 |
Active
|
ST | EAR99 | NEC | Stock available | CHINA | 56.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors