Product overview
Description
The P-NUCLEO-53L3A2 is a complete evaluation kit allowing anyone to learn, evaluate, and develop their application using the VL53L3CX, Time-of-Flight (ToF), ranging sensor with multi target detection. The VL53L3CX is the latest ToF product from STMicroelectronics and embeds ST’s third generation FlightSense patented technology. It combines a high performance proximity and ranging sensor, with multi target distance measurements and automatic smudge correction. The miniature reflowable package integrates a single photon avalanche diode (SPAD) array and physical infrared filters to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover glass windows.The STM32 nucleo board, NUCLEO-F401RE, provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller, choosing from the various combinations of performance, power consumption, and features.
-
All features
- VL53L3CX Time-of-Flight (ToF) ranging sensor with multi target detection expansion board (X-NUCLEO-53L3A2)
- STM32F401RE nucleo board
- Two VL53L3CX breakout boards
- 0.25, 0.5, and 1 mm height spacers to simulate air gaps
- Two different cover windows
- Equipped with an Arduino UNO R3 connector
- RoHS compliant
- The two VL53L3CX breakout boards can be connected onto the P-NUCLEO-53L3A2 expansion board to integrate the VL53L3CX into the customer’s application
- Full system SW is supplied, including code examples and graphical user interface (GUI). All this can be downloaded on www.st.com/VL53L3CX from the “Tools & Software" page
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Apr 2020 |
17 Apr 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Sep 2020 |
10 Sep 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 May 2020 |
26 May 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Dec 2020 |
08 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
P-NUCLEO-53L3A2 |
Active
|
Ecopack1 |
|
P-NUCLEO-53L3A2
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
P-NUCLEO-53L3A2 | 5 distributors | Buy Direct | VL53L3CX |
Active
|
ST | EAR99 | NEC | Stock available | CHINA | 56.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors