Product overview
Description
The X-NUCLEO-AMICAM1 expansion board allows synchronized acquisition and streaming of up to 4 microphones at a maximum sampling rate of 192 KHz. It represents a quick and easy solution to develop microphone-based applications and start implementing audio algorithms.The expansion board is designed around the MP23ABS1 analog MEMS microphone and is compatible with the ST morpho connector layout and with analog microphone coupon boards (e.g., STEVAL-MIC004V1).
The X-NUCLEO-AMICAM1 embeds three MP23ABS1 microphones: two connected to an external ADC and one directly routed to the STM32 embedded ADC.
The analog amplification stage is achieved thanks to ST TSV91x wide bandwidth operational amplifiers.
-
All features
- 3 on-board MP23ABS1 analog MEMS microphones
- 5 slots to plug analog microphone coupon boards (e.g., STEVAL-MIC004V1)
- Synchronized acquisition and streaming of up to 4 microphones
- Amplification stage based on TSV91x wide bandwidth operational amplifiers
- On-board external ADC
- Direct acquisition of a single microphone exploiting STM32 embedded ADC
- Up to 192 KHz sampling frequency
- Free comprehensive development firmware library and audio capture plus USB streaming sample application compatible with STM32Cube
- Compatible with STM32 Nucleo boards
- Equipped with ST morpho connectors (top and bottom) and Arduino UNO R3 connectors (top) to allow stacking of multiple boards
- RoHS and WEEE compliant
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2020 |
15 Jan 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2020 |
26 Mar 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Feb 2020 |
24 Feb 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 Jan 2020 |
15 Jan 2020
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2020 |
15 Jan 2020
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2020 |
15 Jan 2020
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-AMICAM1 |
Active
|
Ecopack2 |
|
X-NUCLEO-AMICAM1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-AMICAM1 | 5 distributors | Buy Direct | MP23ABS1 |
Active
|
- | EAR99 | NEC | Stock available | ITALY | 36.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors