X-NUCLEO-IKS01A1

NRND

Motion MEMS and environmental sensor expansion board for STM32 Nucleo
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
The X-NUCLEO-IKS01A1 is a motion MEMS and environmental sensor evaluation board system. It is compatible with the Arduino UNO R3 connector layout, and is designed around STMicroelectronics’ LSM6DS0 3-axis accelerometer + 3-axis gyroscope, the LIS3MDL 3-axis magnetometer, the HTS221 humidity and temperature sensor and the LPS25HB* pressure sensor.
The X-NUCLEO-IKS01A1 interfaces with the STM32 microcontroller via the I²C pin, and it is possible to change the default I²C port.
  • All features

    • LSM6DS0: MEMS 3D accelerometer (±2/±4/±8 g) + 3D gyroscope (±245/±500/±2000 dps)
    • LIS3MDL: MEMS 3D magnetometer (±4/ ±8/ ±12/ 16 gauss)
    • LPS25HB*: MEMS pressure sensor, 260-1260 hPa absolute digital output barometer
    • HTS221: capacitive digital relative humidity and temperature
    • DIL 24-pin socket available for additional MEMS adapters and other sensors (UV index)
    • Free comprehensive development firmware library and example for all sensors compatible with STM32Cube firmware
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino UNO R3 connector
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Industrial

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST_BLUE_DFU

      Active

      WeSU over-the-air device firmware upgrade

      Evaluation Tool Software ST
      ST_BLUE_DFU

      Description:

      WeSU over-the-air device firmware upgrade
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-MEMS1

      Active

      Sensor and motion algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS1

      Description:

      Sensor and motion algorithm software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L053R8

      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L053R8

      Description:

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L152RE

      Active

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L152RE

      Description:

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STEVAL-MKI160V1

      Active

      LSM6DS3 adapter board for standard DIL24 socket

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI160V1

      Description:

      LSM6DS3 adapter board for standard DIL24 socket

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-IKS01A1
NRND
Ecopack2

X-NUCLEO-IKS01A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-IKS01A1 No availability of distributors reported, please contact our sales office LSM6DS0; LIS3MDL; LPS25HB; HTS221
NRND
ST EAR99 NEC Out of production ITALY 15.5 / 1

X-NUCLEO-IKS01A1

Core Product

LSM6DS0; LIS3MDL; LPS25HB; HTS221

Marketing Status

NRND

Budgetary Price (US$)*/Qty

15.5 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Out of production

Budgetary Price (US$)* / Qty

15.5 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors