X-CUBE-53L0A1

Active

Ranging sensor software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-53L0A1 software package is an expansion for STM32Cube, to go along with the X-NUCLEO-53L0A1 expansion board for STM32 Nucleo. The source code of this package is based on STM32Cube and is aligned with the “Multi-Platform” file & directory structure to ease portability and code sharing across different STM32 MCU families.
The VL53L0X is the latest product based on ST’s patented FlightSenseTMtechnology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL53L0X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).
  • All features

    • Driver layer (VL53L0X API) for complete management of the VL53L0X ranging and gesture detection sensor integrated in theX-NUCLEO-53L0A1 expansion board.
    • Easy portability across different MCU families, on the strength of STM32Cube.
    • Free, user-friendly license terms.
    • Example code for ranging measurement with typical settings in order to address most common use cases, like long range, high speed, high accuracy.
    • Example code for ranging with multiple VL53L0X sensors. Up to 3x VL53L0X devices can be controlled using the X-NUCLEO-53L0A1 expansion board equipped with 2x satellites.
    • Data logging capabilities through serial com over USB.
    • Example code of gesture recognition.

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-53L0A1

      Active

      Ranging sensor expansion board based on VL53L0X for STM32 Nucleo

      Imaging Evaluation Boards ST
      X-NUCLEO-53L0A1

      Description:

      Ranging sensor expansion board based on VL53L0X for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-53L0A1

      Active

      VL53L0X Nucleo Pack - Includes VL53L0X Expansion board and STM32F401RE Nucleo

      STM32 ODE Sense HW ST
      P-NUCLEO-53L0A1

      Description:

      VL53L0X Nucleo Pack - Includes VL53L0X Expansion board and STM32F401RE Nucleo