X-CUBE-53L1A2

Active

Time-of-Flight ranging sensor with advanced multi-zone and multi-object detection software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-53L1A2 software package is an expansion of the STM32Cube, to go with the X-NUCLEO-53L1A2 expansion board for STM32 Nucleo. The source code of this package is based on the STM32Cube and is aligned with its “multi platform” file and directory structure to ease portability and code sharing across different STM32 microcontroller families.
The VL53L1 is a state-of-the-art, ToF (Time-of-Flight), laser-ranging, miniature sensor enhancing STMicroelectronics’ FlightSense product family. Housed in a miniature and reflowable package, it integrates a SPAD (single photon avalanche diode) array, physical infrared filters, and optics to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover windows.
With patented algorithms and ingenious module construction, the VL53L1 is also able to detect different objects within the FoV (field of view) with depth understanding at 60 Hz.
  • All features

    • Driver layer (VL53L1 application programming interface) for complete management of the VL53L1 ranging sensor integrated in the X-NUCLEO-53L1A2
    • Easy portability across different microcontroller families, on the strength of STM32Cube
    • Free, user-friendly license terms
    • Example code for getting started with a simple ranging measurement
    • Data logging capabilities through serial communication over a USB

Get Software

Recommended for you

Latest from ST