X-CUBE-53L3A2

Active

VL53L3CX Proximity ToF sensor software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-53L3A2 software package is an expansion of the STM32Cube, to go with the X-NUCLEO-53L3A2 expansion board for the STM32 Nucleo. The source code of this package is based on the STM32Cube and is aligned with the “multi platform” file and directory structure to ease portability and code sharing across different STM32 MCU families.
The VL53L3CX is the latest Time-of-Flight (ToF) product from STMicroelectronics and embeds ST’s third generation FlightSense patented technology. It combines a high performance proximity and ranging sensor, with multi target distance measurements and automatic smudge correction. The miniature reflowable package integrates a single photon avalanche diode (SPAD) array and physical infrared filters to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover glass windows.
  • All features

    • Driver layer, VL53L3CX application programming interface (API), for complete management of the VL53L3CX ranging sensor integrated in the X-NUCLEO-53L3A2 expansion board
    • Easy portability across different MCU families, on the strength of STM32Cube
    • Free, user-friendly license terms
    • Example code for getting started with a simple ranging measurement
    • Data logging capabilities through serial com over USB

Get Software

Recommended for you