DSH-ASSETRACKING

Active

Cloud Amazon-based web application for asset tracking

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The DSH-ASSETRACKING dashboard is a cloud application powered by Amazon Web Services (AWS). It provides a highly functional and intuitive interface tailored for the collection, visualization and analysis of asset tracking position as well as data from motion and environmental sensors such as temperature, humidity and pressure. You can use the dashboard to plot and graph real-time or historical position data and sensor values, and to monitor operating conditions such as running temperature and events.
The cloud package can receive and process data streamed directly from compatible ST devices such as NFC Sensor Tag, STEVAL-STRKT01 IoT LoRa tracker and SensortTile.box with Bluetooth Low Energy, Sigfox and LTE nodes.
STMicroelectronics offers this service for free of charge evaluation as specified in the Terms of Usage.
Additional monitoring and limitations may be applied based on resource consumption to keep account usage under control.
  • All features

    • Application framework powered by AWS
    • Asset tracking position and overview map
    • Event monitoring with historical trends (i.e. wake-up, tilt, 6D orientation, overtemperature, over pressure)
    • Sensor data visualization, device live monitoring and historical trends for:
      • temperature
      • humidity
      • motion
      • pressure
    • Multitechnology connectivity solution:
      • NFC
      • Bluetooth Low Energy
      • Sigfox
      • LoRa
      • LTE
    • Data Volumes Limits can be applied

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FP-ATR-BLE1

      Active

      STM32Cube function pack for asset tracking using BLE connectivity for SensorTile.box wireless multi sensor development kit

      STM32 ODE Function Pack SW ST
      FP-ATR-BLE1

      Description:

      STM32Cube function pack for asset tracking using BLE connectivity for SensorTile.box wireless multi sensor development kit

      FP-ATR-LORA1

      Active

      STM32Cube function pack for IoT tracker node with LoRa connectivity, GNSS and sensors

      STM32 ODE Function Pack SW ST
      FP-ATR-LORA1

      Description:

      STM32Cube function pack for IoT tracker node with LoRa connectivity, GNSS and sensors

      FP-ATR-LTE1

      Active

      STM32Cube function pack for asset tracking with LTE connectivity, GNSS and MEMS sensors

      STM32 ODE Function Pack SW ST
      FP-ATR-LTE1

      Description:

      STM32Cube function pack for asset tracking with LTE connectivity, GNSS and MEMS sensors

      FP-ATR-SIGFOX1

      Active

      STM32Cube function pack for IoT tracker node with Sigfox™ connectivity, Bluetooth connectivity and sensors

      STM32 ODE Function Pack SW ST
      FP-ATR-SIGFOX1

      Description:

      STM32Cube function pack for IoT tracker node with Sigfox™ connectivity, Bluetooth connectivity and sensors

      FP-CLD-AWS1

      Active

      STM32Cube function pack for IoT sensor node with telemetry and device control applications for Amazon AWS Cloud

      STM32 ODE Function Pack SW ST
      FP-CLD-AWS1

      Description:

      STM32Cube function pack for IoT sensor node with telemetry and device control applications for Amazon AWS Cloud

      FP-SNS-SMARTAG1

      Active

      STM32Cube function pack for IoT node with Dynamic NFC Tag, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-SMARTAG1

      Description:

      STM32Cube function pack for IoT node with Dynamic NFC Tag, environmental and motion sensors