STSW-AUTODEVKIT

Active

AutoDevKit library plugin for SPC5-STUDIO

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-AUTODEVKIT AutoDevKit library contains software components for functional boards. Each component has a specific API to control the specific functional board. The API consists of a set with two types of "methods": one type very high level and easy-to-use even to hardware inexpert users; the other type able to access very low-level board/chip advanced functionalities and features. To access AutoDevKit you should install the plugin containing the core and one or more components required for your application (components can be also added after, by using Eclipse plug-in installation feature).
Like other SPC5-STUDIO components, STSW-AUTODEVKIT components are provided with a graphical user interface for easy configuration and setup. Once configuration is completed for each component, the Allocate button is used for pin allocation. During the allocation phase, the library configures peripherals and all the necessary pins to run the components, checking for conflicts on MCU peripherals and pins already allocated automatically or manually through the SPC5-STUDIO PinMap editor. If conflicts are spotted, the software reports appropriate alerts. Once the SPC5-STUDIO project is saved, pin allocation and configuration are saved as well; the PinMap editor shows and allows modifications of the allocated pins.
Through the same component installation process in Eclipse, it is possible to install some demo samples that contain simple main() functions where a basic usage of the component API is shown.
For the STSW-AUTODEVKIT latest list of components and APIs, refer to the relevant release note available at www.st.com.
  • All features

    • Contains cross-platform compatible software components
    • Each software component has:
      • An MCU independent API
      • A GUI for visual configuration
      • A demo sample
      • Software documentation
    • The software component automatically proposes a configuration and an allocation for the MCU required peripherals
    • Through the provided GUI, you can customize the allocation using other available MCU peripherals
    • The software automatically prompts for conflicts and/or inconsistencies during allocation
    • The allocated pins can be browsed in SPC5-STUDIO PinMap editor
    • Compatible with SPC5-STUDIO starting from version 1.8.1
    • Compatible with a wide range of SPC5 automotive-grade microcontrollers

Get Software

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-AEKEXPLORER

      Active

      AutoDevKit component explorer and project creator APP for Android and iOS

      Evaluation Tool Software ST
      STSW-AEKEXPLORER

      Description:

      AutoDevKit component explorer and project creator APP for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-STUDIO

      Active

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 Software Development Tools ST
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5-UDESTK-SW

      Active

      SPC5-UDESTK Debugging Software for Windows

      SPC5 Software Development Tools PLS
      SPC5-UDESTK-SW

      Description:

      SPC5-UDESTK Debugging Software for Windows