STSW-ISB68GUI

Active

Graphical user interface for wireless power receiver evaluation boards based on the STWLC68 chip

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-ISB68GUI enables the evaluation, tuning and design-in of the STWLC68 wireless power receiver. It provides powerful support for the complete design-in of the STWLC68 chip, from register tuning to the final OTP programming. The GUI enables real time monitoring of key internal parameters that are streamed over a USB connection, and provides wizards to simplify otherwise complex tasks such as FOD (Foreign Object Detection) and custom coil design.
The GUI requires an STEVAL-ISB68RX or STEVAL-ISB68WA evaluation board and a PC running Windows (7, 8, 8.1, 10) with .NET Framework 4.7.2 installed.
  • All features

    • Access to key configuration registers
    • Live chart of key electrical parameters such as output voltage, rectifier voltage, IC temperature and currents
    • Coil selection wizard to assist in the design of a custom coil
    • Foreign object detection (FOD) tuning wizard
    • Non-volatile memory (OTP) programming

Get Software

Recommended for you