STSW-OUT8G4

Active

Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-OUT8G4 firmware runs on the NUCLEO-G431RB development board when connected to the X-NUCLEO-OUT08A1 or X-NUCLEO-OUT10A1 expansion boards using the STSW-IFAPGUI graphical user interface. The STSW-OUT8G4 contains the software routines to allow full control of X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 via the STSW-IFAPGUI.
The firmware can control the single expansion board or two stacked shields (two X-NUCLEO-OUT08A1 or two X-NUCLEO-OUT10A1 expansion boards, or one of each).
The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate with the application layer running on the microcontroller driving the shield board.
  • All features

    • Full control of the X-NUCLEO-OUT08A1 and X-NUCLEO-OUT10A1 expansion boards via the STSW-IFAPGUI graphical user interface
    • Control of:
      • single channel applications
      • dual channel applications
      • output fast discharge
      • output on/off status
    • Output channel switching frequency and duty cycle configuration
    • Visualization of diagnostic signals (open load, cut-off and thermal protection)

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IFAPGUI

      Active

      Graphical user interface for the industrial IPS and IO-Link transceiver evaluation boards based on STM32 Nucleo

      Evaluation Tool Software --
      STSW-IFAPGUI

      Description:

      Graphical user interface for the industrial IPS and IO-Link transceiver evaluation boards based on STM32 Nucleo