STSW-STPM003

Active

Three-phase firmware implementation for STM32F4 discovery kit and EVALSTPM32

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The firmware implements three-phase application development using STPM3x and STM32F407 devices. It has been developed for the STM32F4-Discovery kit based on STM32F407VGT to interface with the EVALSTPM32, but it can easily ported to other microcontrollers. STM32 initialization is based on the STM32CubeMX tool chain and STPM driver integration is based on the IAR Tool chain with ST-LINK (embedded on board).
The firmware includes: STPM management (communication, reset, latch, etc.), full metrology measurement, NVM management with EEPROM storage; communication through USB in virtual com port mode, two timers for main state machine.
  • All features

    • Complete metrology for 4 STPMs
    • EEPROM support for saving parameters (optional)
    • USB Virtual Com Port (VCP) for supporting GUI and LabTools
    • Minishell (Command line parser) support for sending commands through USB
    • STPM communication over UART or SPI
    • STM32 handlers and drivers based on Cube MX
    • Simple tasks based on timer

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32F4DISCOVERY

      Active

      Discovery kit with STM32F407VG MCU * New order code STM32F407G-DISC1 (replaces STM32F4DISCOVERY)

      STM32 Discovery Kits ST
      STM32F4DISCOVERY

      Description:

      Discovery kit with STM32F407VG MCU * New order code STM32F407G-DISC1 (replaces STM32F4DISCOVERY)
    • Part number
      Status
      Description
      Type
      Supplier

      EVALSTPM32

      Active

      Single-phase energy metering evaluation board with shunt current sensor based on the STPM32

      Energy and Smartgrid Solution Eval Boards --
      EVALSTPM32

      Description:

      Single-phase energy metering evaluation board with shunt current sensor based on the STPM32