STSW-STPM3PHGUI

Active

Evaluation software for EVALSTPM3x-3PH

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-STPM3PHGUI evaluation software is a graphical user interface to access information calculated by EVAL-STPM3x-3PH FW. Energy and power (for each phase and cumulative) voltage and current RMS are calculated by the STM8S903K3, using metrology data from the two STPM3x energy metering ICs on-board, and then displayed on the GUI.
The application has a unique work area where the user can read FW calculated data, or access directly each metrology device to read measured data or to read/write configuration registers.
The application parameters (such as sensor sensitivity, AFE parameters) can be configured to calculate the power, current and voltage.
The GUI allows also data read/saved to the EEPROM.
The connection to a PC uses a USB cable A/B, by which the board is also powered.
  • All features

    • Read and configure STPM3x devices on-board
    • Interface STM8S903K3 firmware
    • Display current, voltage, energy and power for each phase and cumulative
    • Display power factor and frequency for each phase
    • Configure application front-end parameters for calculations
    • Save/restore data on EEPROM
    • PC connection trough USB cable A/B
    • English/Chinese languages available

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVALSTPM3X-3PH

      Active

      Poly-phase energy metering demonstration board with current transformers based on the STPM33, STPM34 and STM8S903

      Energy and Smartgrid Solution Eval Boards --
      EVALSTPM3X-3PH

      Description:

      Poly-phase energy metering demonstration board with current transformers based on the STPM33, STPM34 and STM8S903