STSW-STUSB012

Active

STUSB1602 software library for STM32F446

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-STUSB012 is an STUSB1602 software library to be used in association with the MB1303 nucleo shield (available from the P-NUCLEO-USB002 evaluation board) and NUCLEO-F446ZE boards. The library includes ready-to-use software frameworks for fast prototyping of most common applications scenario such as: single port basic source, sink or DRP but also more complex use cases with 2 dual role ports or including optional features of PD3.0 like: status, alert or extended messages, cable messages, billboard classes etc.
Projects are available with or without the RTOS.
  • All features

    • Application examples including full software frameworks and associated vendor info file (.VIF):
      • Source, sink and dual role port
      • Source, sink and dual role port with support of vendor define message and other PD3.0 optional messages
      • 2x dual role ports

Get Software

You might also like...

Recommended for you