STM32MP1Dev

Active

STM32MP1 OpenSTLinux Developer Package

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

This developer package provides elements for the OpenSTLinux Distribution (development on Arm® Cortex®-A processor). It includes the software development kit (SDK software development kit), based on Yocto SDK software development kit, for cross-development on an host PC. It also includes the following pieces of software in source code: Linux® kernel, U-Boot, trusted firmware-A (TF-A), and an optional open source trusted execution environment (OP-TEE).
Note that the application frameworks for the OpenSTLinux Distribution are not available as source code in this package.
  • All features

    • OpenSTLinux BSP with:
      • Boot chain based on TF-A and U-Boot
      • OP-TEE secure OS running on the Arm® Cortex®-A in secure mode
      • Linux® kernel running on the Arm® Cortex®-A in non-secure mode
    • Application frameworks composed of middlewares relying on the BSP and providing API

Get Software

You might also like...

Recommended for you

Discover our scalable solutions to boost the development of MPU-based systems
STM32MPU WIKI
OpenSTLinux Developer Package

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32MP157A-DK1

      NRND

      Discovery kit with STM32MP157A MPU

      STM32 Discovery Kits ST
      STM32MP157A-DK1

      Description:

      Discovery kit with STM32MP157A MPU

      STM32MP157A-EV1

      NRND

      Evaluation board with STM32MP157A MPU

      STM32 Eval Boards ST
      STM32MP157A-EV1

      Description:

      Evaluation board with STM32MP157A MPU

      STM32MP157C-DK2

      NRND

      Discovery kit with STM32MP157C MPU

      STM32 Discovery Kits ST
      STM32MP157C-DK2

      Description:

      Discovery kit with STM32MP157C MPU

      STM32MP157C-EV1

      NRND

      Evaluation board with STM32MP157C MPU

      STM32 Eval Boards ST
      STM32MP157C-EV1

      Description:

      Evaluation board with STM32MP157C MPU