X-LINUX-PREDMNT

Active

STM32 MPU OpenSTLinux Expansion Pack for Predictive Maintenance applications

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-LINUX-PREDMNT application is an STM32 MPU OpenSTLinux Expansion Pack that runs on the Cortex A7 side of the MP1 microprocessor and used in conjunction with WIREST-SDK and EDGEST-SDK to implement Edge gateway functionality between wire-connected sensor nodes and cloud services. The overall predictive maintenance platform (PMP) setup involves registering sensor devices through a dashboard, configuring an STM32MP1 as an Edge gateway, and connecting with a cloud service provider. Processed environmental and inertial data are sent to the IoT cloud, visualized on the dashboard, and used to detect conditions which may indicate the need for maintenance intervention. This particular solution includes the AWS IoT Greengrass Edge Computing service to allow local processing of sensor data through Lambda functions on the Edge gateway even in absence of cloud connectivity. Data synchronization when the cloud becomes reachable again is handled automatically.
  • All features

    • Python™ 3.5.x (enabling Pillow module)
    • Distributed as ready-to-use binary image (to be flashed on STM32MP1 microSD) and source code Yocto layer for OpenSTLinux.
    • Sensor provisioning via AWS IoT Greengrass, enabling lambda functions to handle alarm generation on sensor data.
    • Quick system setup through ST evaluation account in Amazon Web Services (limitations apply):
      • Trial basis duration: 6 months
      • Max number of devices: 5
      • Max number of Edge nodes: 1
    • User data segregation.
    • BSD (3-clause) license terms.

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EdgeST-SDK

      Active

      Edge computing software development kit (SDK)

      Evaluation Tool Software ST
      EdgeST-SDK

      Description:

      Edge computing software development kit (SDK)

      WireST-SDK

      Active

      Wired sensor software development kit for Linux gateways

      Evaluation Tool Software ST
      WireST-SDK

      Description:

      Wired sensor software development kit for Linux gateways
    • Part number
      Status
      Description
      Type
      Supplier

      SL-PREDMNT-E2C

      NRND

      A Condition monitoring cloud gateway solution, using smart sensor nodes and edge processing

      Condition Monitoring ST
      SL-PREDMNT-E2C

      Description:

      A Condition monitoring cloud gateway solution, using smart sensor nodes and edge processing