FP-ATR-LORA1

Active

STM32Cube function pack for IoT tracker node with LoRa connectivity, GNSS and sensors

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-ATR-LORA1 is an STM32Cube function pack which lets you read data from environmental and motion sensors, retrieve geo-position from GNSS and send collected data via LoRaWAN connectivity. The package implements low power profiles and related transitions to ensure long battery autonomy.
This software together with the suggested combination of STM32 and ST devices can be used, for example, to develop asset tracking, fleet management and pet/child tracking applications.
The software runs on the STM32 microcontroller and includes drivers for the LoRa radio, Teseo-LIV3F GNSS module, the motion and environmental sensors, and the power management.
  • All features

    • Complete firmware to connect an IoT node to a LoRaWAN network, sending geo-position coming from GNSS and environmental and sensor data
    • Middleware libraries supporting LoRaWAN specification 1.0.3 class A and USB 2.0
    • Teseo-LIV3F based GNSS positioning and geofencing
    • LoRaWAN keys provisioning via USB
    • Power/battery management with low-power operating modes
    • Datalogging on external EEPROM for STEVAL-STRKT01 and on internal RAM for B-L072Z-LRWAN1, with data download over-the-air or off-line via USB
    • Sample implementation available for STEVAL-STRKT01 evaluation board and for X-NUCLEO-GNSS1A1 and X-NUCLEO-IKS01A2 expansion boards connected to a B-L072Z-LRWAN1 development board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      DSH-ASSETRACKING

      Active

      Cloud Amazon-based web application for asset tracking

      Evaluation Tool Software ST
      DSH-ASSETRACKING

      Description:

      Cloud Amazon-based web application for asset tracking
    • Part number
      Status
      Description
      Type
      Supplier

      I-CUBE-LRWAN

      Active

      LoRaWAN software expansion for STM32Cube (UM2073)

      STM32Cube Expansion Packages ST
      I-CUBE-LRWAN

      Description:

      LoRaWAN software expansion for STM32Cube (UM2073)

      X-CUBE-GNSS1

      Active

      Global navigation satellite system software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-GNSS1

      Description:

      Global navigation satellite system software expansion for STM32Cube

      X-CUBE-MEMS1

      Active

      Sensor and motion algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS1

      Description:

      Sensor and motion algorithm software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      B-L072Z-LRWAN1

      Active

      STM32L0 Discovery kit LoRa, Sigfox, low-power wireless

      STM32 Discovery Kits ST
      B-L072Z-LRWAN1

      Description:

      STM32L0 Discovery kit LoRa, Sigfox, low-power wireless
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-STRKT01

      Active

      LoRa® IoT tracker

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-STRKT01

      Description:

      LoRa® IoT tracker
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-GNSS1A1

      Active

      GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-GNSS1A1

      Description:

      GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo