FP-ATR-LTE1

Active

STM32Cube function pack for asset tracking with LTE connectivity, GNSS and MEMS sensors

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The FP-ATR-LTE1 is an STM32Cube function pack that allows you to connect an IoT node to Amazon Web Services using LTE cellular connectivity and view GNSS and MEMS sensor data using standard application layer protocols. It fully supports security and protocol requirements to interface with AWS cloud thanks to the integrated Amazon AWS IoT SDK.
This software, together with the suggested combination of STM32 and ST devices, can be used to develop asset tracking and other related applications. ST also provides an asset tracking dashboard for sensor data visualization.
The package contains examples that implements sensor data reading from a local or a remote device on the Internet.
The software runs on the STM32 microcontroller and includes drivers for the Teseo-LIV3F-based GNSS module, and for the MEMS motion and environmental sensors.
  • All features

    • Complete firmware to connect a node with GNSS and MEMS sensors to a cellular network using LTE communication technology
    • Middleware library with FreeRTOS, mbedTLS and Amazon Web Services SDK
    • Software interface to access GNSS module (Teseo-LIV3F), temperature and humidity sensor (HTS221), pressure sensor (LPS22HB), and motion sensors (LSM6DSO, LIS2MDL and LIS2DW12)
    • Sample implementations available for X-NUCLEO-GNSS1A1 and X-NUCLEO-IKS01A3 expansion boards when connected to a P-L496G-CELL02 LTE cellular to cloud pack
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      DSH-ASSETRACKING

      Active

      Cloud Amazon-based web application for asset tracking

      Evaluation Tool Software ST
      DSH-ASSETRACKING

      Description:

      Cloud Amazon-based web application for asset tracking
    • Part number
      Status
      Description
      Type
      Supplier

      P-L496G-CELL02

      Active

      LTE Cellular to Cloud Pack with STM32L496AG MCU

      STM32 Discovery Kits ST
      P-L496G-CELL02

      Description:

      LTE Cellular to Cloud Pack with STM32L496AG MCU
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-GNSS1A1

      Active

      GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-GNSS1A1

      Description:

      GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo