FP-CLD-AZURE1

Active

STM32Cube function pack for IoT sensor node with telemetry and device management applications for Microsoft Azure cloud

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-CLD-AZURE1 is an STM32Cube function pack which lets you safely connect a B-L475E-IOT01A or STEVAL-STWINKT1B node to Microsoft Azure IoT, transmit sensor data and receive commands from Azure IoT Central PnP. It fully supports Azure device management primitives and includes a sample implementation for firmware update over the air (FOTA).
The package also contains a sample application for data telemetry/device management and firmware update to be connected to Azure IoT Central PnP application.
This software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop sensor-to-cloud applications for a broad range of use cases, such as smart home or smart industry.
The software runs on the STM32 microcontroller and includes drivers for the Wi-Fi connectivity, and motion and environmental sensors.
  • All features

    • Complete firmware to safely connect a node with sensors to Microsoft Azure IoT using Wi-Fi communication technology
    • A sample application for data telemetry/device management to be connected to Azure IoT Central PnP application
    • Middleware libraries featuring Microsoft Azure IoT software development, transport-level security (mbedTLS) and meta-data management
    • Ready-to-use binaries to connect the node to Azure IoT Central PnP application for sensor data visualization and device management (FOTA)
    • Sample implementations available for STM32L4 Discovery Kit for IoT node (B-L475E-IOT01A) and for STWIN SensorTile Wireless Industrial Node development kit (STEVAL-STWINKT1B)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      B-L475E-IOT01A

      Active

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      STM32 Discovery Kits ST
      B-L475E-IOT01A

      Description:

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-STWINKT1

      NRND

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      Sensor Solution Eval Boards ST
      STEVAL-STWINKT1

      Description:

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      STEVAL-STWINKT1B

      Active

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      Sensor Solution Eval Boards ST
      STEVAL-STWINKT1B

      Description:

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      STEVAL-STWINWFV1

      Active

      Wi-Fi expansion for the SensorTile Wireless Industrial Node (STWIN) kit

      Sensor Solution Eval Boards ST
      STEVAL-STWINWFV1

      Description:

      Wi-Fi expansion for the SensorTile Wireless Industrial Node (STWIN) kit