FP-SNS-ALLMEMS1

Active

STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-SNS-ALLMEMS1 is an STM32Cube function pack which lets you connect your IoT node to a smartphone via BLE and use a suitable Android™ or iOS™ application, like the STBLESensor app, to view real-time environmental sensor data, motion sensor data, digital microphone levels and battery level. The package also enables advanced functions such as voice communication over BLE, sound source localization and acoustic beam forming using inputs from multiple microphones, as well as sensor data fusion and accelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition, audio data logging and MEMS sensor data logging on SD card.
Moreover, it provides real-time information about the user current pose based on data from a device, working mode (sitting/standing desk position), tilt angles of the device, the repetitions of various fitness activities performed and the vertical movement.
This package, together with the suggested combination of STM32 and ST devices, can be used to develop specific wearable applications, or smart things applications in general.
The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board and expansion boards, as well as on the STEVAL-BCNKT01V1, STEVAL-MKSBOX1V1 and STEVAL-STLKT01V1 evaluation boards.
  • All features

    • Complete firmware to develop an IoT node with BLE connectivity, digital microphone, environmental and motion sensors
    • Middleware libraries for sensor data fusion, accelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition, user current pose recognition, working mode recognition, tilt angles evaluation, vertical movement detection, fitness activities quantity repetition, acoustic source localization and beam forming, audio processing and streaming over BLE communication profile, SD card data logging
    • Compatible with STBLESensor application for Android/iOS, to perform sensor data reading, audio and motion algorithm feature demo, and firmware update over the air (FOTA)
    • Sample implementation available for STEVAL-BCNKT01V1, STEVAL-MKSBOX1V1 and STEVAL-STLKT01V1 board and for X-NUCLEO-CCA02M2, X-NUCLEO-IKS01A3 (or X-NUCLEO-IKS01A2) and X-NUCLEO-BNRG2A1 connected to a NUCLEO-F446RE or NUCLEO-F401RE or NUCLEO-L476RG board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EdgeST-SDK

      Active

      Edge computing software development kit (SDK)

      Evaluation Tool Software ST
      EdgeST-SDK

      Description:

      Edge computing software development kit (SDK)
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-F446RE

      Active

      STM32 Nucleo-64 development board with STM32F446RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F446RE

      Description:

      STM32 Nucleo-64 development board with STM32F446RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STEVAL-MKSBOX1V1

      Active

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKSBOX1V1

      Description:

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-BNRG2A1

      Active

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-BNRG2A1

      Description:

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      X-NUCLEO-CCA02M2

      Active

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-CCA02M2

      Description:

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      BlueST-SDK

      Active

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      Wireless Connectivity Software ST
      BlueST-SDK

      Description:

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      STBLESensor

      Active

      BLE sensor application for Android and iOS

      Wireless Connectivity Software ST
      STBLESensor

      Description:

      BLE sensor application for Android and iOS