FP-SNS-FLIGHT1

Active

STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The FP-SNS-FLIGHT1 is an STM32Cube function pack which lets your IoT node connect to a smartphone via BLE and uses a suitable Android™ or iOS™ application like the STBLESensor app to view real-time object distance data read by the Time-of-Flight sensor. The package also enables advanced functions, such as presence detection inside a fixed range distance.
If the X-NUCLEO-NFC04A1 expansion board is present, it uses the NDEF standard for simple and secure Bluetooth pairing, storing the necessary information on the NFC tag, thus simplifying the device configuration.
This package, together with the suggested combination of the STM32 and ST devices, can be used to develop wearable applications or smart thing applications in general.
The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board.
  • All features

    • Complete firmware to develop an IoT node with NFC, BLE connectivity and Time-of-Flight sensors
    • Compatible with STBLESensor application for Android/iOS to perform distance data reading and firmware update (FOTA)
    • Multi-target ranging sensor application based on the VL53L1 Time-of-Flight (ToF) sensor
    • Sample implementation available for X-NUCLEO-NFC04A1 (optional), X-NUCLEO-53L1A2 and X-NUCLEO-IDB05A2 connected to a NUCLEO-F401RE or NUCLEO-L476RG
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      X-NUCLEO-53L1A2

      Active

      VL53L1 Nucleo expansion board

      Imaging Evaluation Boards ST
      X-NUCLEO-53L1A2

      Description:

      VL53L1 Nucleo expansion board
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-BCNKT01V1

      Active

      BlueCoin Starter kit

      Sensor Solution Eval Boards ST
      STEVAL-BCNKT01V1

      Description:

      BlueCoin Starter kit
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IDB05A2

      Active

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDB05A2

      Description:

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      X-NUCLEO-NFC04A1

      Active

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC04A1

      Description:

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      BlueST-SDK

      Active

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      Wireless Connectivity Software ST
      BlueST-SDK

      Description:

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      STBLESensor

      Active

      BLE sensor application for Android and iOS

      Wireless Connectivity Software ST
      STBLESensor

      Description:

      BLE sensor application for Android and iOS