FP-SNS-IOTA1

Active

STM32Cube function pack for IoT sensor node with cellular connectivity enabling Distributed Ledger Technology (DLT) functions

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-SNS-IOTA1 is an STM32Cube function pack which lets you enable IOTA DLT functions on an IoT sensor node with cellular connectivity. The function pack implements and demonstrates IOTA DLT use cases for the STM32 MCUs.
The IOTA DLT is a transaction settlement and data transfer layer for the Internet of Things (IoT) IOTA for money and/or data transfer without any transaction fees in a trustless, permissionless and decentralized environment.
The featured use cases acquire sensor data and send them to the IOTA Ledger (also called Tangle) via LTE cellular connectivity.
  • All features

    • Complete firmware to build IOTA DLT applications for STM32-based boards
    • Middleware libraries featuring cellular management, transport-level security (MbedTLS) and IOTA cryptography management
    • Ready-to-use binary to build IOTA transactions including sensor data and to send them to the Tangle via LTE connectivity
    • Sample implementation available for 32L496GDISCOVERY Discovery board equipped with the P-L496G-CELL02 STMod+ cellular expansion board with antenna and the X-NUCLEO-IKS01A3 sensor expansion board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      P-L496G-CELL02

      Active

      LTE Cellular to Cloud Pack with STM32L496AG MCU

      STM32 Discovery Kits ST
      P-L496G-CELL02

      Description:

      LTE Cellular to Cloud Pack with STM32L496AG MCU
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo