FP-SNS-MOTENVWB1

Active

STM32Cube function pack for STM32WB with BLE connectivity and environmental and motion sensors

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The FP-SNS-MOTENVWB1 function pack for STM32Cube lets you connect your IoT node to a smartphone via Bluetooth Low Energy (BLE) and use a suitable Android or iOS application such as the STBLESensor app to view real-time motion and environmental (temperature, relative humidity, carbon monoxide) sensor data. This package also enables advanced functions such as the sensor data fusion and accelerometer-based real-time activity recognition.
Together with the suggested combination of STM32WB and other ST devices, it can be used to develop specific wearable and environmental applications, or smart things applications in general.
The software runs on the STM32WB microcontroller and includes all the necessary drivers to recognize the devices on the STM32WB55 Nucleo development board (P-NUCLEO-WB55) and X-NUCLEO-IKS01A3 expansion board.
  • All features

    • Complete firmware to develop an IoT node with BLE connectivity, environmental and motion sensors
    • Middleware libraries for sensor data fusion and accelerometer-based real-time activity recognition
    • Compatible with STBLESensor applications for Android/iOS to perform sensor data reading and motion algorithm features demo
    • Sample implementation available for the X-NUCLEO-IKS01A3 connected to a P-NUCLEO-WB55
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-WB55

      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STM32 Nucleo expansion boards ST
      P-NUCLEO-WB55

      Description:

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      STBLESensor

      Active

      BLE sensor application for Android and iOS

      Wireless Connectivity Software ST
      STBLESensor

      Description:

      BLE sensor application for Android and iOS