FP-SNS-SMARTAG1

Active

STM32Cube function pack for IoT node with Dynamic NFC Tag, environmental and motion sensors

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-SNS-SMARTAG1 is an STM32Cube function pack which allows you to read the motion and environmental sensor data on your IoT node via an NFC enabled reader such as a mobile phone or a tablet. The package supports energy harvesting (enabled by NFC) and battery operated use cases. This software, together with the suggested combination of STM32 and ST devices can be used, for example, to develop tracking, cold chain, medical, smart sensing, and smart home, city and building applications.
The software runs on an ultra-low power STM32L0 microcontroller and includes drivers for the Dynamic NFC tag and for the motion and environmental sensors.
You can register the NFC Sensor Tag node on the DSH-ASSETRACKING web application for asset tracking that stores and monitors on-board sensor data as well as the geolocalization of the smartphone used to read the IoT node data.
  • All features

    • Complete firmware to access data from an IoT node with dynamic NFC tag, environmental and motion sensors
    • Ultra-low power operations, with the support of energy harvesting and battery operated use cases
    • Compatible, in single-shot mode only, with the STNFCSensor application for Android/iOS for reading and displaying sensor data
    • Compatible with the STAssetTracking application for Android/iOS for reading data logs from the NFC tag and for sending them to the DSH-ASSETRACKING cloud-based dashboard
    • Sample implementation available for the STEVAL-SMARTAG1 evaluation board, and for the X-NUCLEO-IKS01A2 (or X-NUCLEO-IKS01A3) and X-NUCLEO-NFC04A1 expansion boards connected to a NUCLEO-L053R8 development board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      DSH-ASSETRACKING

      Active

      Cloud Amazon-based web application for asset tracking

      Evaluation Tool Software ST
      DSH-ASSETRACKING

      Description:

      Cloud Amazon-based web application for asset tracking

      STAssetTracking

      Active

      ST Asset Tracking application for Android and iOS

      Evaluation Tool Software ST
      STAssetTracking

      Description:

      ST Asset Tracking application for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-L053R8

      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L053R8

      Description:

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STEVAL-SMARTAG1

      Active

      NFC Dynamic Tag sensor node evaluation board

      ST25 NFC/RFID Eval Boards ST
      STEVAL-SMARTAG1

      Description:

      NFC Dynamic Tag sensor node evaluation board
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-NFC04A1

      Active

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC04A1

      Description:

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo