FP-SNS-STBOX1

Active

STM32Cube function pack for the Pro Mode of the SensorTile.box wireless multi sensor development kit

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-SNS-STBOX1 is an STM32Cube function pack for the Pro Mode of the SensorTile.box wireless multi sensor development kit, which helps you to build custom applications. The package includes pressure, relative humidity, temperature, accelerometer, gyroscope and magnetometer sensors, as well as an analog microphone and the SPBTLE-1S Bluetooth low energy system-on-chip application processor.
With the STEVAL-MKSBOX1V1 kit with BLE connectivity, you can monitor and log the algorithm output and sensor data using the STBLESensor app.
The software runs on the STM32 microcontroller and includes all the necessary drivers for the STEVAL-MKSBOX1V1 evaluation kit.
  • All features

    • Complete samples on how to:
      • use ultra-low power implementation based on an RTOS for transmitting the data via BLE connectivity
      • create a BootLoader and an application for Firmware-Over-the-Air (FOTA) update
      • use the dual bank flash feature for rollback after a FOTA update
      • program the LSM6DSOX machine learning core (MLC) or its finite state machine (FSM), control the output of its registers and transmit the results via BLE
      • easily send the data via BLE
      • save the sensor data to the SD card
      • visualize the sensor data with the Unicleo-GUI via PC serial terminal
    • Compatible with STBLESensor application for Android/iOS, to perform sensor and audio data reading, motion algorithm feature demo, and FOTA via BLE connectivity
    • Sample implementation available for the STEVAL-MKSBOX1V1 kit
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKSBOX1V1

      Active

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKSBOX1V1

      Description:

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications
    • Part number
      Status
      Description
      Type
      Supplier

      STBLESensor

      Active

      BLE sensor application for Android and iOS

      Wireless Connectivity Software ST
      STBLESensor

      Description:

      BLE sensor application for Android and iOS