STSW-STM32009

Active

How to achieve 32-bit timer resolution using the link system in STM32F101xx and STM32F103xx microcontrollers (AN2592)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-STM32009 embedded software package is an expansion of the Standard Peripheral Library. This firmware provides application use cases for the general-purpose-timer peripherals embedded in the STM32 microcontrollers.
The timers in microcontrollers can be linked together internally for timer synchronization or chaining purposes.
The STSW-STM32009 describes how to use the link system to achieve the 32-bit resolution with two 16-bit timers.
For more details refer to Achieving 32-bit timer resolution with software expansion for STM32Cube and Standard Peripheral Library application note (AN2592).
  • All features

    • 32-bit input capture mode example using link system
    • Two 32-bit output capture mode examples using link system
      • Active mode
      • Toggle mode
    • Microcontrollers covered: STM32F1 Series

Get Software

Recommended for you