STSW-STM32011

Active

Smartcard interface with the STM32F10x and STM32L1xx microcontrollers (AN2598)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-STM32011 firmware interface consists of StdLib based source files developed to support smart card communication according to the ISO 7816-3/4 specification. An application example based on STM3210B-EVAL, STM3210E-EVAL and STM3210C-EVAL evaluation boards is also provided.
The application note Smartcard interface with STM32F10x and STM32L1xx microcontrollers (AN2598) provides additional details about the HW and SW solutions.

Get Software

Recommended for you